Menu Search

Adhesive Mount Wire Clip

In stock

These Mount Wire Clips are designed for cable and wire organisation and security. It offers a reliable and convenient method of keeping cables from tangling or posing a safety issue. Furthermore, its strong structure ensures a tight hold on several cables without slipping.

It is attached to a surface using an adhesive backing, making it simple to install without the need for tools and eliminating the necessity for drilling holes in difficult-to-drill installations. It is used in various applications, including wiring systems for automotive, manufacturing, and computer setups.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: , UL94 V-2

The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Essentra Part Number Price range Availability Maximum Compatible Cable Diameter Overall Height View
£ 0.5839 - £ 0.608 49278 In stock
11.3 mm
Cable Clamp Adhesive PA Natural

10333792

Price Range
£ 0.608 - £ 0.5839

Stock Levels
49278 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    17.6 mm
  • Base Width
    8.9 mm