Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Pipe Size | T | OD | View | |
---|---|---|---|---|---|---|
£ 17.2784 - £ 36.9151 | Request the lead time here |
DIN 250
|
0.059 in
1.5 mm
|
12.598 in
320 mm
|
||
£ 100.3965 - £ 247.5895 | Request the lead time here |
DIN 800
|
0.059 in
1.5 mm
|
35.827 in
910 mm
|
||
£ 4.0113 - £ 11.3748 | 30 In stock |
DIN 150
|
0.059 in
1.5 mm
|
8.346 in
212.0 mm
|
||
£ 0.6109 - £ 1.863 | Request the lead time here |
DIN 25
|
0.059 in
1.5 mm
|
2.677 in
68.0 mm
|
||
£ 0.4053 - £ 1.4059 | 351 In stock |
ANSI 3/4"
|
0.059 in
1.5 mm
|
1.772 in
45.0 mm
|
||
48317 | £ 1.1211 - £ 3.7473 | 70 In stock |
DIN 50
|
0.059 in
1.5 mm
|
4.016 in
102.0 mm
|
|
£ 4.3231 - £ 8.8766 | Request the lead time here |
ANSI 4"
|
0.059 in
1.5 mm
|
|
||
£ 66.8318 - £ 99.9022 | Request the lead time here |
ANSI 18"
|
0.059 in
1.5 mm
|
21.26 in
540.0 mm
|
||
£ 40.34 - £ 86.2417 | Request the lead time here |
|
0.059 in
1.5 mm
|
23.031 in
585.0 mm
|
||
£ 39.6171 - £ 83.196 | Request the lead time here |
ANSI 22"
|
0.059 in
1.5 mm
|
25.276 in
642.0 mm
|
||
£ 4.8192 - £ 10.1204 | 14 In stock |
|
0.059 in
1.5 mm
|
6.614 in
168.0 mm
|
||
£ 139.0073 - £ 297.1286 | Request the lead time here |
|
0.059 in
1.5 mm
|
42.717 in
1085.0 mm
|
||
£ 2.0734 - £ 4.2167 | 8 In stock |
ANSI 2.1⁄2"
|
0.059 in
1.5 mm
|
4.528 in
115.0 mm
|
||
£ 43.3449 - £ 92.6733 | Request the lead time here |
|
0.059 in
1.5 mm
|
21.063 in
535.0 mm
|
||
£ 6.7894 - £ 14.5109 | 33 In stock |
|
0.059 in
1.5 mm
|
8.543 in
217.0 mm
|
||
£ 16.7115 - £ 32.7957 | Request the lead time here |
|
0.059 in
1.5 mm
|
16.929 in
430.0 mm
|
||
£ 10.4464 - £ 22.3245 | Request the lead time here |
|
0.059 in
1.5 mm
|
13.386 in
340.0 mm
|
||
£ 2.0977 - £ 4.4649 | 80 In stock |
|
0.059 in
1.5 mm
|
5 in
127.0 mm
|
||
£ 6.8036 - £ 14.5375 | 70 In stock |
|
0.059 in
1.5 mm
|
8.78 in
223.0 mm
|
||
£ 1.6442 - £ 3.5081 | Request the lead time here |
|
0.059 in
1.5 mm
|
4.331 in
110.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue