Menu Search

Adhesive Raised Face Flange Protectors

In stock

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Nominal Pipe Size T OD View
£ 5.0318 - £ 10.7636 Request the lead time here
1.5 mm
182.0 mm
£ 1.1693 - £ 2.4557 Request the lead time here
1.5 mm
72.0 mm
£ 40.255 - £ 86.0556 Request the lead time here
1.5 mm
584.0 mm
£ 17.2784 - £ 36.9151 Request the lead time here
1.5 mm
308.0 mm
£ 6.1232 - £ 17.5672 Request the lead time here
DIN 200
1.5 mm
26.8 mm
£ 0.9893 - £ 3.0563 Request the lead time here
DIN 40
1.5 mm
88.0 mm
£ 0.7866 - £ 2.1872 Request the lead time here
DIN 32
1.5 mm
78.0 mm
£ 1.7292 - £ 6.0861 48 In stock
DIN 65
1.5 mm
122.0 mm
£ 12.2891 - £ 23.4673 14 In stock
ANSI 8"
1.5 mm
27.5 mm
£ 1.1608 - £ 2.4822 Request the lead time here
1.5 mm
90.0 mm
48328 £ 0.5825 - £ 1.7753 1500 In stock
ANSI 1"
1.5 mm
54.0 mm
£ 0.2707 - £ 1.0338 480 In stock
ANSI 1/2"
1.5 mm
36.0 mm
£ 6.6619 - £ 13.4478 Request the lead time here
ANSI 5"
1.5 mm
200.0 mm
£ 2.7923 - £ 7.5478 73 In stock
DIN 100
1.5 mm
158.0 mm
£ 7.7108 - £ 13.5541 12 In stock
ANSI 6"
1.5 mm
220.0 mm
£ 0.2707 - £ 1.3341 Request the lead time here
DIN 15
1.5 mm
45.0 mm
48336 £ 21.2189 - £ 33.1944 70 In stock
ANSI 10"
1.5 mm
330.0 mm
£ 79.7729 - £ 116.9379 Request the lead time here
ANSI 20"
1.5 mm
590.0 mm
£ 111.169 - £ 152.4445 1 In stock
ANSI 24"
1.5 mm
700.0 mm
£ 74.1315 - £ 158.4509 Request the lead time here
ANSI 26"
1.5 mm
750.0 mm
  • of 5
Flange Protector 182.0 mm 1.5 mm Rubber Black

601557

Price Range
£ 10.7636 - £ 5.0318

Stock Levels
Request the lead time here
Attributes
  • OD
    182.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 72.0 mm 1.5 mm Rubber Black

601552

Price Range
£ 2.4557 - £ 1.1693

Stock Levels
Request the lead time here
Attributes
  • OD
    72.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 584.0 mm 1.5 mm Rubber Black

601340

Price Range
£ 86.0556 - £ 40.255

Stock Levels
Request the lead time here
Attributes
  • OD
    584.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 308.0 mm 1.5 mm Rubber Black

601175

Price Range
£ 36.9151 - £ 17.2784

Stock Levels
Request the lead time here
Attributes
  • OD
    308.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 200 26.8 mm 1.5 mm Rubber Black

48323

Price Range
£ 17.5672 - £ 6.1232

Stock Levels
Request the lead time here
Attributes
  • OD
    26.8 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 200
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 40 88.0 mm 1.5 mm Rubber Black

48316

Price Range
£ 3.0563 - £ 0.9893

Stock Levels
Request the lead time here
Attributes
  • OD
    88.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 40
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 32 78.0 mm 1.5 mm Rubber Black

48315

Price Range
£ 2.1872 - £ 0.7866

Stock Levels
Request the lead time here
Attributes
  • OD
    78.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 32
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 65 122.0 mm 1.5 mm Rubber Black

48318

Price Range
£ 6.0861 - £ 1.7292

Stock Levels
48 In stock
Attributes
  • OD
    122.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 65
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 8" 27.5 mm 1.5 mm Rubber Black

48335

Price Range
£ 23.4673 - £ 12.2891

Stock Levels
14 In stock
Attributes
  • OD
    27.5 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 8"
  • Colour
    Black
  • Material
    Rubber
Flange Protector 90.0 mm 1.5 mm Rubber Black

43267

Price Range
£ 2.4822 - £ 1.1608

Stock Levels
Request the lead time here
Attributes
  • OD
    90.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc ANSI 1" 54.0 mm 1.5 mm Rubber Black

48328

Price Range
£ 1.7753 - £ 0.5825

Stock Levels
1500 In stock
Attributes
  • OD
    54.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 1"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 1/2" 36.0 mm 1.5 mm Rubber Black

48326

Price Range
£ 1.0338 - £ 0.2707

Stock Levels
480 In stock
Attributes
  • OD
    36.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 1/2"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 5" 200.0 mm 1.5 mm Rubber Black

48333

Price Range
£ 13.4478 - £ 6.6619

Stock Levels
Request the lead time here
Attributes
  • OD
    200.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 5"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 100 158.0 mm 1.5 mm Rubber Black

48320

Price Range
£ 7.5478 - £ 2.7923

Stock Levels
73 In stock
Attributes
  • OD
    158.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 100
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 6" 220.0 mm 1.5 mm Rubber Black

48334

Price Range
£ 13.5541 - £ 7.7108

Stock Levels
12 In stock
Attributes
  • OD
    220.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 6"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 15 45.0 mm 1.5 mm Rubber Black

48312

Price Range
£ 1.3341 - £ 0.2707

Stock Levels
Request the lead time here
Attributes
  • OD
    45.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 15
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 10" 330.0 mm 1.5 mm Rubber Black

48336

Price Range
£ 33.1944 - £ 21.2189

Stock Levels
70 In stock
Attributes
  • OD
    330.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 10"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 20" 590.0 mm 1.5 mm Rubber Black

48341

Price Range
£ 116.9379 - £ 79.7729

Stock Levels
Request the lead time here
Attributes
  • OD
    590.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 20"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 24" 700.0 mm 1.5 mm Rubber Black

48342

Price Range
£ 152.4445 - £ 111.169

Stock Levels
1 In stock
Attributes
  • OD
    700.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 24"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 26" 750.0 mm 1.5 mm Rubber Black

43899

Price Range
£ 158.4509 - £ 74.1315

Stock Levels
Request the lead time here
Attributes
  • OD
    750.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 26"
  • Colour
    Black
  • Material
    Rubber