Menu Search

Adhesive Raised Face Flange Protectors

In stock

Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.

  • Raised-face Flange Protectors are adhesive backed and feature an easy peel and stick design.
  • Special adhesive bonds tightly and does not leave residue under normal conditions.
  • Suitable for DIN and ANSI flange specifications.
Material: Rubber Colour: Black Series Code: SR1361

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Nominal Pipe Size T OD View
£ 1.6158 - £ 3.6676 644 In stock
ANSI 2"
1.5 mm
95.0 mm
48313 £ 0.5584 - £ 1.6265 Request the lead time here
DIN 20
1.5 mm
58.0 mm
£ 1.0531 - £ 2.3121 Request the lead time here
ANSI 1-1/2"
1.5 mm
75.0 mm
£ 29.9928 - £ 48.981 9 In stock
ANSI 12"
1.5 mm
39.0 mm
£ 8.2352 - £ 17.5938 Request the lead time here
1.5 mm
255.0 mm
£ 31.0842 - £ 66.442 Request the lead time here
1.5 mm
435.0 mm
£ 1.5449 - £ 3.2955 Request the lead time here
1.5 mm
105.0 mm
462878 £ 0.4067 - £ 1.3188 Request the lead time here
1.5 mm
38.0 mm
£ 0.5414 - £ 1.137 Request the lead time here
1.5 mm
70.0 mm
£ 44.9892 - £ 60.7811 1 In stock
ANSI 16"
1.5 mm
475.0 mm
£ 0.4354 - £ 0.93 Request the lead time here
1.5 mm
47.0 mm
£ 0.472 - £ 1.2597 400 In stock
DIN 10
1.5 mm
40.0 mm
£ 12.9694 - £ 33.1147 24 In stock
1.5 mm
385.0 mm
£ 1.8001 - £ 3.7802 Request the lead time here
1.5 mm
92.0 mm
£ 0.6775 - £ 1.4228 Request the lead time here
1.5 mm
62.5 mm
£ 12.3276 - £ 24.5569 Request the lead time here
1.5 mm
356.0 mm
£ 2.1686 - £ 6.8302 Request the lead time here
DIN 80
1.5 mm
138.0 mm
£ 33.9474 - £ 57.6716 Request the lead time here
ANSI 14"
1.5 mm
415.0 mm
£ 2.9199 - £ 6.7239 Request the lead time here
ANSI 3"
1.5 mm
130.0 mm
£ 170.5026 - £ 364.4742 Request the lead time here
1.5 mm
1333 mm
  • of 5
Adhesive Disc ANSI 2" 95.0 mm 1.5 mm Rubber Black

48330

Price Range
£ 3.6676 - £ 1.6158

Stock Levels
644 In stock
Attributes
  • OD
    95.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 2"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc DIN 20 58.0 mm 1.5 mm Rubber Black

48313

Price Range
£ 1.6265 - £ 0.5584

Stock Levels
Request the lead time here
Attributes
  • OD
    58.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 20
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 1-1/2" 75.0 mm 1.5 mm Rubber Black

48329

Price Range
£ 2.3121 - £ 1.0531

Stock Levels
Request the lead time here
Attributes
  • OD
    75.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 1-1/2"
  • Colour
    Black
  • Material
    Rubber
Flange Protector ANSI 12" 39.0 mm 1.5 mm Rubber Black

48337

Price Range
£ 48.981 - £ 29.9928

Stock Levels
9 In stock
Attributes
  • OD
    39.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 12"
  • Colour
    Black
  • Material
    Rubber
Flange Protector 255.0 mm 1.5 mm Rubber Black

48083

Price Range
£ 17.5938 - £ 8.2352

Stock Levels
Request the lead time here
Attributes
  • OD
    255.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 435.0 mm 1.5 mm Rubber Black

48197

Price Range
£ 66.442 - £ 31.0842

Stock Levels
Request the lead time here
Attributes
  • OD
    435.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 105.0 mm 1.5 mm Rubber Black

48360

Price Range
£ 3.2955 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • OD
    105.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 38.0 mm 1.5 mm Rubber Black

462878

Price Range
£ 1.3188 - £ 0.4067

Stock Levels
Request the lead time here
Attributes
  • OD
    38.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 70.0 mm 1.5 mm Rubber Black

600062

Price Range
£ 1.137 - £ 0.5414

Stock Levels
Request the lead time here
Attributes
  • OD
    70.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector ANSI 16" 475.0 mm 1.5 mm Rubber Black

48339

Price Range
£ 60.7811 - £ 44.9892

Stock Levels
1 In stock
Attributes
  • OD
    475.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 16"
  • Colour
    Black
  • Material
    Rubber
Flange Protector 47.0 mm 1.5 mm Rubber Black

48171

Price Range
£ 0.93 - £ 0.4354

Stock Levels
Request the lead time here
Attributes
  • OD
    47.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 10 40.0 mm 1.5 mm Rubber Black

48311

Price Range
£ 1.2597 - £ 0.472

Stock Levels
400 In stock
Attributes
  • OD
    40.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 10
  • Colour
    Black
  • Material
    Rubber
Flange Protector 385.0 mm 1.5 mm Rubber Black

48134

Price Range
£ 33.1147 - £ 12.9694

Stock Levels
24 In stock
Attributes
  • OD
    385.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 92.0 mm 1.5 mm Rubber Black

48359

Price Range
£ 3.7802 - £ 1.8001

Stock Levels
Request the lead time here
Attributes
  • OD
    92.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4016999790
Flange Protector 62.5 mm 1.5 mm Rubber Black

601437

Price Range
£ 1.4228 - £ 0.6775

Stock Levels
Request the lead time here
Attributes
  • OD
    62.5 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Flange Protector 356.0 mm 1.5 mm Rubber Black

601881

Price Range
£ 24.5569 - £ 12.3276

Stock Levels
Request the lead time here
Attributes
  • OD
    356.0 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000
Adhesive Disc DIN 80 138.0 mm 1.5 mm Rubber Black

48319

Price Range
£ 6.8302 - £ 2.1686

Stock Levels
Request the lead time here
Attributes
  • OD
    138.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    DIN 80
  • Colour
    Black
  • Material
    Rubber
Flange Protector ANSI 14" 415.0 mm 1.5 mm Rubber Black

48338

Price Range
£ 57.6716 - £ 33.9474

Stock Levels
Request the lead time here
Attributes
  • OD
    415.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 14"
  • Colour
    Black
  • Material
    Rubber
Adhesive Disc ANSI 3" 130.0 mm 1.5 mm Rubber Black

48331

Price Range
£ 6.7239 - £ 2.9199

Stock Levels
Request the lead time here
Attributes
  • OD
    130.0 mm
  • T
    1.5 mm
  • Nominal Pipe Size
    ANSI 3"
  • Colour
    Black
  • Material
    Rubber
Flange Protector 1333 mm 1.5 mm Rubber Black

552158

Price Range
£ 364.4742 - £ 170.5026

Stock Levels
Request the lead time here
Attributes
  • OD
    1333 mm
  • T
    1.5 mm
  • Colour
    Black
  • Material
    Rubber
  • Commodity Code
    4002590000