Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Adhesive Raised Face Flange Protectors has an easy peel-and-stick design. It is resistant to o-zone, weather, fuel, oil, and non-oxidizing acids. Can withstand temperatures ranging from -15C up to +70C.
Material: Rubber Colour: Black Series Code: SR1361
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Nominal Pipe Size | T | OD | View | |
---|---|---|---|---|---|---|
£ 42.4378 - £ 90.7066 | Request the lead time here |
DIN 500
|
0.059 in
1.5 mm
|
24.213 in
615.0 mm
|
||
£ 47.7532 - £ 102.0815 | Request the lead time here |
DIN 600
|
0.059 in
1.5 mm
|
27.244 in
692 mm
|
||
£ 149.6947 - £ 319.9581 | Request the lead time here |
|
0.059 in
1.5 mm
|
46.063 in
1170 mm
|
||
£ 108.5184 - £ 231.9623 | 4 In stock |
30"
|
0.059 in
1.5 mm
|
33.748 in
857.2 mm
|
||
£ 33.9049 - £ 72.4749 | Request the lead time here |
DIN 350
|
0.059 in
1.5 mm
|
17.717 in
450 mm
|
||
£ 114.585 - £ 282.5911 | Request the lead time here |
ANSI 36"
|
0.059 in
1.5 mm
|
40.236 in
1022.0 mm
|
||
£ 22.2819 - £ 47.6256 | Request the lead time here |
DIN 300
|
0.059 in
1.5 mm
|
14.961 in
380 mm
|
||
£ 31.1834 - £ 93.5758 | Request the lead time here |
DIN 400
|
0.059 in
1.5 mm
|
19.882 in
505 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue