Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.
Series Code :SR5699
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Special Features (All) | Maximum Static Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 133.184 - £ 146.5024 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| £ 139.0779 - £ 152.987 | Request the lead time here |
M16
|
|
|
4.724 in
120.0 mm
|
||
| £ 148.4625 - £ 163.3115 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| £ 94.9741 - £ 104.4662 | Request the lead time here |
M12
|
|
|
2.362 in
60.0 mm
|
||
| £ 140.1654 - £ 154.1819 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
| £ 110.0379 - £ 121.047 | Request the lead time here |
M20
|
|
|
3.937 in
100.0 mm
|
||
| 1485559 | £ 99.9954 - £ 109.9976 | Request the lead time here |
M20
|
|
|
2.362 in
60.0 mm
|
|
| £ 116.1466 - £ 127.7599 | Request the lead time here |
M20
|
|
|
2.362 in
60.0 mm
|
||
| £ 115.0591 - £ 126.565 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
| £ 126.1891 - £ 138.8094 | Request the lead time here |
M20
|
|
|
3.937 in
100.0 mm
|
||
| £ 94.8801 - £ 104.3722 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| £ 80.8233 - £ 88.9056 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
| £ 57.2879 - £ 63.0207 | Request the lead time here |
M16
|
|
|
3.15 in
80.0 mm
|
||
| £ 65.1957 - £ 71.7072 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
| £ 134.4863 - £ 147.9389 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
| £ 87.6302 - £ 96.3973 | Request the lead time here |
M30
|
|
|
3.937 in
100.0 mm
|
||
| £ 121.3961 - £ 133.533 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
| £ 114.8443 - £ 126.3234 | Request the lead time here |
M12
|
|
|
2.362 in
60.0 mm
|
||
| £ 125.1016 - £ 137.6145 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
| £ 106.5069 - £ 117.1536 | Request the lead time here |
M30
|
|
|
4.724 in
120.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue