Hygienic feet are suitable in industries such as food, pharmaceutical and medical market. All feet are USDA accepted and certain items also have 3A certification.
Series Code :SR5699
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Special Features (All) | Maximum Static Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|---|
| £ 105.2314 - £ 115.7573 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
| £ 119.2077 - £ 131.1298 | Request the lead time here |
M24
|
|
|
3.937 in
100.0 mm
|
||
| £ 65.1554 - £ 71.6669 | Request the lead time here |
M20
|
|
|
3.15 in
80.0 mm
|
||
| £ 125.1016 - £ 137.6145 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
| £ 115.0591 - £ 126.565 | Request the lead time here |
M16
|
|
|
2.362 in
60.0 mm
|
||
| £ 100.2102 - £ 110.2392 | 4 In stock |
M16
|
|
|
3.15 in
80.0 mm
|
||
| £ 124.0141 - £ 136.4062 | Request the lead time here |
M20
|
|
|
4.724 in
120.0 mm
|
||
| £ 65.1957 - £ 71.7072 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
| £ 94.8801 - £ 104.3722 | Request the lead time here |
M24
|
|
|
4.724 in
120.0 mm
|
||
| 1485559 | £ 99.9954 - £ 109.9976 | Request the lead time here |
M20
|
|
|
2.362 in
60.0 mm
|
|
| £ 105.0166 - £ 115.5156 | Request the lead time here |
M16
|
|
|
3.937 in
100.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue