Menu Search

Aluminium Linear Guide Rails

In production

These Aluminium Linear Guide Rails are a form of linear motion bearing that enables precise and accurate linear movement. They are normally made up of a base rail, a slider block, and rolling parts. The base rail is through hardened on which the rolling components travel and the slider block holds the rolling elements and is coupled to the moving item.

These rails are used in applications requiring high accuracy, low friction and smooth moveements. It can sustain dynamic loads while accounting for impact, vibration, corrosion resistance and fatigue.

In general, the carriages will be delivered to the tracks individually. To put the carriage onto the tracks, bring it up to the rails and slide it onto the rail. It is widely used in high-load and accurate applications throughout the industry, including medical devices, semiconductor production equipment, and industrial automation equipment.

  • It enables precise and accurate linear movement.
  • Made up of a base rail, a slider block, and rolling parts.
  • It can sustain dynamic loads while accounting for impact, vibration, and fatigue.
Material: Aluminium Series Code: SRL101825R, SRL101825, SRL101820R, SRL101820, SRL101815R, SRL101815

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
389 results
Product SKUs information
Item Code Price range Availability Rail size Rail Type w1 h1 l3 l1 View
£ 47.0832 - £ 62.781 Request the lead time here
15.0
Standard
15.0
14.0
28.0
480.0
£ 63.3522 - £ 84.4662 Request the lead time here
15.0
Standard
15.0
14.0
28.0
660.0
£ 354.858 - £ 473.1474 Request the lead time here
20.0
Standard
20.0
19.3
30.0
3000.0
£ 36.3426 - £ 48.4602 Request the lead time here
15.0
Standard
15.0
14.0
28.0
360.0
£ 18.3702 - £ 24.4902 Request the lead time here
15.0
Standard
15.0
14.0
28.0
180.0
£ 52.6116 - £ 70.1454 Request the lead time here
15.0
Standard
15.0
14.0
28.0
540.0
£ 123.9912 - £ 165.3216 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1260.0
£ 282.03 - £ 376.0434 Request the lead time here
15.0
Standard
15.0
14.0
28.0
3000.0
£ 41.718 - £ 55.6206 Request the lead time here
15.0
Standard
15.0
14.0
28.0
420.0
£ 84.966 - £ 113.2914 Request the lead time here
15.0
Standard
15.0
14.0
28.0
900.0
£ 118.626 - £ 158.1714 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1200.0
£ 25.2654 - £ 33.6906 Request the lead time here
15.0
Standard
15.0
14.0
28.0
240.0
£ 68.6766 - £ 91.5654 Request the lead time here
15.0
Standard
15.0
14.0
28.0
720.0
£ 196.3194 - £ 261.7524 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2040.0
£ 57.9768 - £ 77.3058 Request the lead time here
15.0
Standard
15.0
14.0
28.0
600.0
£ 30.6408 - £ 40.851 Request the lead time here
15.0
Standard
15.0
14.0
28.0
300.0
£ 113.2608 - £ 151.011 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1140.0
£ 201.6846 - £ 268.9128 Request the lead time here
15.0
Standard
15.0
14.0
28.0
2100.0
£ 129.336 - £ 172.4412 Request the lead time here
15.0
Standard
15.0
14.0
28.0
1320.0
£ 74.0418 - £ 98.7258 Request the lead time here
15.0
Standard
15.0
14.0
28.0
780.0
  • of 20
Linear Guide Rail 15.0 4.4 480.0 Aluminium

20169381

Price Range
£ 62.781 - £ 47.0832

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    480.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 660.0 Aluminium

20169411

Price Range
£ 84.4662 - £ 63.3522

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    660.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 20.0 6.0 3000.0 Aluminium

20169329

Price Range
£ 473.1474 - £ 354.858

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    20.0
  • l1
    3000.0
  • w1
    20.0
  • h1
    19.3
Linear Guide Rail 15.0 4.4 360.0 Aluminium

20169367

Price Range
£ 48.4602 - £ 36.3426

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    360.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 180.0 Aluminium

20169336

Price Range
£ 24.4902 - £ 18.3702

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    180.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 540.0 Aluminium

20169398

Price Range
£ 70.1454 - £ 52.6116

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    540.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 1260.0 Aluminium

20169510

Price Range
£ 165.3216 - £ 123.9912

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1260.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 3000.0 Aluminium

20169312

Price Range
£ 376.0434 - £ 282.03

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    3000.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 420.0 Aluminium

20169374

Price Range
£ 55.6206 - £ 41.718

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    420.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 900.0 Aluminium

20169459

Price Range
£ 113.2914 - £ 84.966

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    900.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 1200.0 Aluminium

20169503

Price Range
£ 158.1714 - £ 118.626

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1200.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 240.0 Aluminium

20169343

Price Range
£ 33.6906 - £ 25.2654

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    240.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 720.0 Aluminium

20169428

Price Range
£ 91.5654 - £ 68.6766

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    720.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 2040.0 Aluminium

20169640

Price Range
£ 261.7524 - £ 196.3194

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2040.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 600.0 Aluminium

20169404

Price Range
£ 77.3058 - £ 57.9768

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    600.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 300.0 Aluminium

20169350

Price Range
£ 40.851 - £ 30.6408

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    300.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 1140.0 Aluminium

20169497

Price Range
£ 151.011 - £ 113.2608

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1140.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 2100.0 Aluminium

20169657

Price Range
£ 268.9128 - £ 201.6846

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    2100.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 1320.0 Aluminium

20169527

Price Range
£ 172.4412 - £ 129.336

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    1320.0
  • w1
    15.0
  • h1
    14.0
Linear Guide Rail 15.0 4.4 780.0 Aluminium

20169435

Price Range
£ 98.7258 - £ 74.0418

Stock Levels
Request the lead time here
Attributes
  • Rail Type
    Standard
  • Rail size
    15.0
  • l1
    780.0
  • w1
    15.0
  • h1
    14.0