Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Braided cable sleeve to protect against abrasion.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Cable Diameter Range | Nominal Inside Diameter | View | |
|---|---|---|---|---|---|
| £ 34.8877 - £ 36.3365 | Request the lead time here |
0.276 - 0.748 in
7.0 - 19.0 mm
|
0.394 in
10.0 mm
|
||
| £ 27.9024 - £ 29.0666 | Request the lead time here |
0.197 - 0.63 in
5.0 - 16.0 mm
|
0.315 in
8.0 mm
|
||
| £ 41.8601 - £ 43.6064 | Request the lead time here |
0.039 - 0.236 in
1.0 - 6.0 mm
|
0.118 in
3.0 mm
|
||
| £ 48.8325 - £ 50.8763 | Request the lead time here |
0.118 - 0.354 in
3.0 - 9.0 mm
|
0.236 in
6.0 mm
|
||
| £ 34.8877 - £ 36.3365 | Request the lead time here |
0.315 - 0.945 in
8.0 - 24.0 mm
|
0.472 in
12.0 mm
|
||
| £ 69.7625 - £ 72.6731 | Request the lead time here |
1.772 - 4.134 in
45.0 - 105.0 mm
|
2.52 in
64.0 mm
|
||
| £ 41.8601 - £ 43.6064 | Request the lead time here |
1.181 - 2.362 in
30.0 - 60.0 mm
|
1.496 in
38.0 mm
|
||
| 10310656 | £ 34.8877 - £ 36.3365 | Request the lead time here |
0.787 - 1.969 in
20.0 - 50.0 mm
|
1.26 in
32.0 mm
|
|
| £ 62.7902 - £ 65.4032 | Request the lead time here |
1.575 - 3.15 in
40.0 - 80.0 mm
|
1.969 in
50.0 mm
|
||
| £ 34.8877 - £ 36.3365 | Request the lead time here |
0.394 - 1.063 in
10.0 - 27.0 mm
|
0.63 in
16.0 mm
|
||
| £ 76.7479 - £ 79.943 | Request the lead time here |
2.52 - 4.724 in
64.0 - 120.0 mm
|
2.992 in
76.0 mm
|
||
| £ 20.93 - £ 21.7967 | Request the lead time here |
0.551 - 1.181 in
14.0 - 30.0 mm
|
0.748 in
19.0 mm
|
||
| £ 55.8178 - £ 58.1333 | Request the lead time here |
1.378 - 2.953 in
35.0 - 75.0 mm
|
1.772 in
45.0 mm
|
||
| £ 27.9024 - £ 29.0666 | Request the lead time here |
0.709 - 1.378 in
18.0 - 35.0 mm
|
0.984 in
25.0 mm