Menu Search

Anu-Lok Cap Head Shoulder Screws

In production

The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.

These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.

Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.

  • They are suitable for a variety of applications including electronics, machinery and automotive uses.
  • The screws possess some magnetic properties and are resistant to corrosion.
Material: 303 Stainless with thread lock Series Code: SRP0130

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
170 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 h1 l1 005 00 l2 A/F d3 View
£ 2.12 - £ 3.54 Request the lead time here
M2
3.0
2.0
4.0
4.0
1.5
5.0
£ 2.14 - £ 3.57 Request the lead time here
M2
3.0
2.0
7.0
4.0
1.5
5.0
£ 2.02 - £ 3.36 Request the lead time here
M3
4.0
3.0
3.0
4.0
2.0
6.0
£ 2.14 - £ 3.57 Request the lead time here
M3
4.0
3.0
18.0
4.0
2.0
6.0
£ 2.35 - £ 3.92 Request the lead time here
M3
4.0
3.0
45.0
4.0
2.0
6.0
£ 2.29 - £ 3.82 Request the lead time here
M4
5.0
4.0
14.0
5.0
2.5
8.0
£ 2.42 - £ 4.03 Request the lead time here
M4
5.0
4.0
25.0
5.0
2.5
8.0
£ 2.21 - £ 3.68 Request the lead time here
M5
6.0
5.0
7.0
6.0
3.0
10.0
£ 2.65 - £ 4.41 Request the lead time here
M5
6.0
5.0
35.0
6.0
3.0
10.0
£ 3.26 - £ 5.43 Request the lead time here
M5
6.0
5.0
70.0
6.0
3.0
10.0
£ 2.63 - £ 4.38 Request the lead time here
M6
8.0
6.0
12.0
11.0
4.0
12.0
£ 2.17 - £ 3.61 Request the lead time here
M2
3.0
2.0
8.0
4.0
1.5
5.0
£ 2.25 - £ 3.75 Request the lead time here
M2
3.0
2.0
16.0
4.0
1.5
5.0
£ 2.14 - £ 3.57 Request the lead time here
M4
5.0
4.0
2.0
5.0
2.5
8.0
£ 2.54 - £ 4.24 Request the lead time here
M4
5.0
4.0
35.0
5.0
2.5
8.0
£ 2.18 - £ 3.64 Request the lead time here
M4
5.0
4.0
5.0
5.0
2.5
8.0
£ 2.17 - £ 3.61 Request the lead time here
M4
5.0
4.0
3.0
5.0
2.5
8.0
£ 2.04 - £ 3.40 Request the lead time here
M3
4.0
3.0
5.0
4.0
2.0
6.0
£ 2.35 - £ 3.92 Request the lead time here
M2
3.0
2.0
25.0
4.0
1.5
5.0
£ 1.75 - £ 2.91 Request the lead time here
M3
4.0
3.0
10.0
4.0
2.0
6.0
  • of 9
Shoulder Screw M2 3.0 4.0 303 Stainless with thread lock

20756192

Price Range
£ 3.54 - £ 2.12

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    4.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M2 3.0 7.0 303 Stainless with thread lock

20756222

Price Range
£ 3.57 - £ 2.14

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    7.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M3 4.0 3.0 303 Stainless with thread lock

20756321

Price Range
£ 3.36 - £ 2.02

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    3.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M3 4.0 18.0 303 Stainless with thread lock

20756420

Price Range
£ 3.57 - £ 2.14

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    18.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M3 4.0 45.0 303 Stainless with thread lock

20756482

Price Range
£ 3.92 - £ 2.35

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    45.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M4 5.0 14.0 303 Stainless with thread lock

20756598

Price Range
£ 3.82 - £ 2.29

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    14.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M4 5.0 25.0 303 Stainless with thread lock

20756635

Price Range
£ 4.03 - £ 2.42

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M5 6.0 7.0 303 Stainless with thread lock

20756741

Price Range
£ 3.68 - £ 2.21

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    7.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M5 6.0 35.0 303 Stainless with thread lock

20756840

Price Range
£ 4.41 - £ 2.65

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    35.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M5 6.0 70.0 303 Stainless with thread lock

20756901

Price Range
£ 5.43 - £ 3.26

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    70.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw M6 8.0 12.0 303 Stainless with thread lock

20757007

Price Range
£ 4.38 - £ 2.63

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw M2 3.0 8.0 303 Stainless with thread lock

20756239

Price Range
£ 3.61 - £ 2.17

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    8.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M2 3.0 16.0 303 Stainless with thread lock

20756277

Price Range
£ 3.75 - £ 2.25

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    16.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M4 5.0 2.0 303 Stainless with thread lock

20756505

Price Range
£ 3.57 - £ 2.14

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    2.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M4 5.0 35.0 303 Stainless with thread lock

20756659

Price Range
£ 4.24 - £ 2.54

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    35.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M4 5.0 5.0 303 Stainless with thread lock

20756536

Price Range
£ 3.64 - £ 2.18

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M4 5.0 3.0 303 Stainless with thread lock

20756512

Price Range
£ 3.61 - £ 2.17

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    3.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw M3 4.0 5.0 303 Stainless with thread lock

20756345

Price Range
£ 3.40 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw M2 3.0 25.0 303 Stainless with thread lock

20756307

Price Range
£ 3.92 - £ 2.35

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    25.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw M3 4.0 10.0 303 Stainless with thread lock

20756383

Price Range
£ 2.91 - £ 1.75

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    10.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0