The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.
These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0130
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | l2 | A/F | d3 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 3.38 - £ 5.64 | Request the lead time here |
M8
|
10.0
|
7.0
|
20.0
|
12.0
|
5.0
|
14.0
|
||
£ 8.26 - £ 13.76 | Request the lead time here |
M12
|
16.0
|
11.0
|
65.0
|
18.0
|
8.0
|
24.0
|
||
£ 6.85 - £ 11.41 | Request the lead time here |
M12
|
16.0
|
11.0
|
40.0
|
18.0
|
8.0
|
24.0
|
||
£ 4.16 - £ 6.93 | Request the lead time here |
M10
|
12.0
|
8.0
|
10.0
|
16.0
|
6.0
|
20.0
|
||
£ 5.21 - £ 8.68 | Request the lead time here |
M10
|
12.0
|
8.0
|
35.0
|
16.0
|
6.0
|
20.0
|
||
£ 13.23 - £ 22.05 | Request the lead time here |
M16
|
20.0
|
14.0
|
90.0
|
22.0
|
10.0
|
30.0
|
||
£ 10.48 - £ 17.47 | Request the lead time here |
M16
|
20.0
|
14.0
|
55.0
|
22.0
|
10.0
|
30.0
|
||
£ 7.14 - £ 11.90 | Request the lead time here |
M12
|
16.0
|
11.0
|
45.0
|
18.0
|
8.0
|
24.0
|
||
£ 8.51 - £ 14.18 | Request the lead time here |
M16
|
20.0
|
14.0
|
30.0
|
22.0
|
10.0
|
30.0
|
||
£ 8.90 - £ 14.84 | Request the lead time here |
M16
|
20.0
|
14.0
|
35.0
|
22.0
|
10.0
|
30.0
|
||
£ 6.32 - £ 10.54 | Request the lead time here |
M10
|
12.0
|
8.0
|
60.0
|
16.0
|
6.0
|
20.0
|
||
£ 9.28 - £ 15.47 | Request the lead time here |
M16
|
20.0
|
14.0
|
40.0
|
22.0
|
10.0
|
30.0
|
||
£ 12.05 - £ 20.09 | Request the lead time here |
M16
|
20.0
|
14.0
|
75.0
|
22.0
|
10.0
|
30.0
|
||
£ 6.58 - £ 10.96 | Request the lead time here |
M12
|
16.0
|
11.0
|
35.0
|
18.0
|
8.0
|
24.0
|
||
£ 5.65 - £ 9.42 | Request the lead time here |
M10
|
12.0
|
8.0
|
45.0
|
16.0
|
6.0
|
20.0
|
||
£ 8.80 - £ 14.67 | Request the lead time here |
M12
|
16.0
|
11.0
|
75.0
|
18.0
|
8.0
|
24.0
|
||
£ 6.30 - £ 10.50 | Request the lead time here |
M12
|
16.0
|
11.0
|
30.0
|
18.0
|
8.0
|
24.0
|
||
£ 8.53 - £ 14.21 | Request the lead time here |
M12
|
16.0
|
11.0
|
70.0
|
18.0
|
8.0
|
24.0
|
||
£ 4.77 - £ 7.95 | Request the lead time here |
M10
|
12.0
|
8.0
|
25.0
|
16.0
|
6.0
|
20.0
|
||
£ 7.00 - £ 11.66 | Request the lead time here |
M10
|
12.0
|
8.0
|
75.0
|
16.0
|
6.0
|
20.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue