The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.
These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0130
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | l2 | A/F | d3 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 3.91 - £ 6.51 | Request the lead time here |
M6
|
8.0
|
6.0
|
75.0
|
11.0
|
4.0
|
12.0
|
||
£ 4.27 - £ 7.11 | Request the lead time here |
M8
|
10.0
|
7.0
|
55.0
|
12.0
|
5.0
|
14.0
|
||
£ 5.15 - £ 8.58 | Request the lead time here |
M8
|
10.0
|
7.0
|
90.0
|
12.0
|
5.0
|
14.0
|
||
£ 4.27 - £ 7.11 | Request the lead time here |
M6
|
8.0
|
6.0
|
90.0
|
11.0
|
4.0
|
12.0
|
||
£ 4.14 - £ 6.90 | Request the lead time here |
M8
|
10.0
|
7.0
|
50.0
|
12.0
|
5.0
|
14.0
|
||
£ 4.64 - £ 7.74 | Request the lead time here |
M8
|
10.0
|
7.0
|
70.0
|
12.0
|
5.0
|
14.0
|
||
£ 3.76 - £ 6.27 | Request the lead time here |
M8
|
10.0
|
7.0
|
35.0
|
12.0
|
5.0
|
14.0
|
||
£ 4.10 - £ 6.83 | Request the lead time here |
M10
|
12.0
|
8.0
|
8.0
|
16.0
|
6.0
|
20.0
|
||
£ 4.28 - £ 7.14 | Request the lead time here |
M10
|
12.0
|
8.0
|
14.0
|
16.0
|
6.0
|
20.0
|
||
£ 6.55 - £ 10.92 | Request the lead time here |
M10
|
12.0
|
8.0
|
65.0
|
16.0
|
6.0
|
20.0
|
||
£ 3.80 - £ 6.34 | Request the lead time here |
M6
|
8.0
|
6.0
|
70.0
|
11.0
|
4.0
|
12.0
|
||
£ 4.49 - £ 7.49 | Request the lead time here |
M6
|
8.0
|
6.0
|
100.0
|
11.0
|
4.0
|
12.0
|
||
£ 6.09 - £ 10.15 | Request the lead time here |
M10
|
12.0
|
8.0
|
55.0
|
16.0
|
6.0
|
20.0
|
||
£ 4.54 - £ 7.56 | Request the lead time here |
M10
|
12.0
|
8.0
|
20.0
|
16.0
|
6.0
|
20.0
|
||
£ 3.89 - £ 6.48 | Request the lead time here |
M8
|
10.0
|
7.0
|
40.0
|
12.0
|
5.0
|
14.0
|
||
£ 10.19 - £ 16.98 | Request the lead time here |
M12
|
16.0
|
11.0
|
100.0
|
18.0
|
10.0
|
24.0
|
||
£ 7.96 - £ 13.27 | Request the lead time here |
M12
|
16.0
|
11.0
|
60.0
|
18.0
|
8.0
|
24.0
|
||
£ 7.69 - £ 12.81 | Request the lead time here |
M12
|
16.0
|
11.0
|
55.0
|
18.0
|
8.0
|
24.0
|
||
£ 7.22 - £ 12.04 | Request the lead time here |
M10
|
12.0
|
8.0
|
80.0
|
16.0
|
6.0
|
20.0
|
||
£ 10.08 - £ 16.80 | Request the lead time here |
M16
|
20.0
|
14.0
|
50.0
|
22.0
|
10.0
|
30.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue