The Anu-Lok Cap Head Shoulder Screws feature a cylindrical shoulder that distinguishes the screws head from its threaded section. This shoulder is precisely machined to serve as a bearing surface for the screw head.
These screws utilise Anu-Lok 180 (AnuLok), a reusable nylon patch that works like a nylon nut. During installation, the nylon patch contracts to fill the gap within the threads, creating a holding mechanism that prevents the screw from detaching due to vibrations or mechanical stress.
Equipped with a hexagonal socket head, these screws can be easily tightened or loosened using a hexagonal wrench or key.
Material: 303 Stainless with thread lock Series Code: SRP0130
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | d1+0|-0.025 | h1 | l1 005 00 | l2 | A/F | d3 | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 3.01 - £ 5.01 | Request the lead time here |
M5
|
6.0
|
5.0
|
55.0
|
6.0
|
3.0
|
10.0
|
||
£ 2.56 - £ 4.27 | Request the lead time here |
M6
|
8.0
|
6.0
|
7.0
|
11.0
|
4.0
|
12.0
|
||
£ 3.17 - £ 5.29 | Request the lead time here |
M8
|
10.0
|
7.0
|
12.0
|
12.0
|
5.0
|
14.0
|
||
£ 3.28 - £ 5.46 | Request the lead time here |
M8
|
10.0
|
7.0
|
16.0
|
12.0
|
5.0
|
14.0
|
||
£ 2.60 - £ 4.34 | Request the lead time here |
M6
|
8.0
|
6.0
|
10.0
|
11.0
|
4.0
|
12.0
|
||
£ 3.32 - £ 5.53 | Request the lead time here |
M6
|
8.0
|
6.0
|
50.0
|
11.0
|
4.0
|
12.0
|
||
£ 2.86 - £ 4.76 | Request the lead time here |
M6
|
8.0
|
6.0
|
30.0
|
11.0
|
4.0
|
12.0
|
||
£ 3.09 - £ 5.15 | Request the lead time here |
M6
|
8.0
|
6.0
|
40.0
|
11.0
|
4.0
|
12.0
|
||
£ 2.69 - £ 4.48 | Request the lead time here |
M6
|
8.0
|
6.0
|
18.0
|
11.0
|
4.0
|
12.0
|
||
£ 2.98 - £ 4.97 | Request the lead time here |
M6
|
8.0
|
6.0
|
35.0
|
11.0
|
4.0
|
12.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue