Menu Search

Ball Plungers Threaded with Hex Driver

In stock

These Spring Plungers with a pin end and a Hexagonal socket are used for locating, applying pressure, and lifting off. They have three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket. The spring on the plunger provides the necessary force to keep the plunger in either the extended or retracted position.

The slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned to meet individual needs. The plunger pin can be quickly extended or retracted using manual force by push fitting, allowing for rapid modifications or changes in position.

The hex socket makes it easy to drive the spring plunger with a hex key. The threaded body makes it easy to integrate into existing systems or buildings. If the Pin is made of thermoplastic, it can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C. These spring plungers are widely utilised in various industries, including medical, optics, orthopaedics, machine and fixture design, lighting equipment, and electronic components, due to their endurance and versatility.

  • It has three components: a threaded body, a pin end, and a spring mechanism, as well as a hexagonal socket.
  • It can withstand temperatures from -30C to +50C; however, if your Pin is made of stainless steel, it can withstand temperatures up to 250C.
  • Slotted design enables easy adjustment and precise alignment, allowing the plunger's extension or retraction to be fine-tuned.
Material: 303 Stainless, Thermo Pin, 303 Stainless Steel, Black Steel Series Code: SR32200

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Essentra Part Number Price range Availability l1 s1 Material Spring load d1 d2 t View
£ 16.3812 - £ 25.1983 Request the lead time here
40.0
5.0
Black Steel
Increased
M16
7.5
2.5
£ 7.6602 - £ 11.7844 Request the lead time here
20.0
2.5
303 Stainless Steel
Normal
M6
2.7
0.9
£ 15.1368 - £ 23.2882 Request the lead time here
40.0
5.0
Black Steel
Normal
M16
7.5
2.5
£ 10.6386 - £ 16.36 Request the lead time here
28.0
3.5
303 Stainless Steel
Normal
M10
4.0
1.4
£ 33.0582 - £ 50.8608 Request the lead time here
40.0
7.0
303 Stainless Steel
Normal
M20
10.0
3.0
£ 3.57 - £ 5.4929 Request the lead time here
18.0
2.3
Black Steel
Increased
M5
2.4
0.8
£ 8.2926 - £ 12.7556 Request the lead time here
28.0
3.5
Black Steel
Increased
M10
4.0
1.4
  • of 4
Spring Plunger M16 7.5 40.0 Black Steel

20254445

Price Range
£ 25.1983 - £ 16.3812

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger M6 2.7 20.0 303 Stainless Steel

20254148

Price Range
£ 11.7844 - £ 7.6602

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M6
  • d2
    2.7
  • l1
    20.0
  • s1
    2.5
Spring Plunger M16 7.5 40.0 Black Steel

20254407

Price Range
£ 23.2882 - £ 15.1368

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M16
  • d2
    7.5
  • l1
    40.0
  • s1
    5.0
Spring Plunger M10 4.0 28.0 303 Stainless Steel

20254469

Price Range
£ 16.36 - £ 10.6386

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5
Spring Plunger M20 10.0 40.0 303 Stainless Steel

20254193

Price Range
£ 50.8608 - £ 33.0582

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Normal
  • d1
    M20
  • d2
    10.0
  • l1
    40.0
  • s1
    7.0
Spring Plunger M5 2.4 18.0 Black Steel

20253974

Price Range
£ 5.4929 - £ 3.57

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M5
  • d2
    2.4
  • l1
    18.0
  • s1
    2.3
Spring Plunger M10 4.0 28.0 Black Steel

20254421

Price Range
£ 12.7556 - £ 8.2926

Stock Levels
Request the lead time here
Attributes
  • Spring load
    Increased
  • d1
    M10
  • d2
    4.0
  • l1
    28.0
  • s1
    3.5