Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.
Material: Aluminium, Steel Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Tube Shape | Colour | Material | Bore Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
Circle
|
Black
|
Aluminium
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
Circle
|
Grey
|
Steel
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.654 in
42.0 mm
|
1.654 in
42.0 mm
|
|||
| Request the lead time here |
Square
|
Black
|
Aluminium
|
0.984 in
25.0 mm
|
0.984 in
25.0 mm
|
|||
| Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Square
|
Black
|
Aluminium
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Steel
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Steel
|
1.26 in
32.0 mm
|
1.26 in
32.0 mm
|
|||
| Request the lead time here |
Square
|
Grey
|
Aluminium
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
|||
| Request the lead time here |
Circle
|
Grey
|
Steel
|
1.772 in
45.0 mm
|
1.772 in
45.0 mm
|
|||
| Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.89 in
48.0 mm
|
1.89 in
48.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Steel
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Aluminium
|
2.165 in
55.0 mm
|
2.165 in
55.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.181 in
30.0 mm
|
1.181 in
30.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Aluminium
|
1.575 in
40.0 mm
|
1.575 in
40.0 mm
|
|||
| Request the lead time here |
Circle
|
Grey
|
Aluminium
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|||
| Request the lead time here |
Circle
|
Black
|
Steel
|
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue