Menu Search

Base Plate Connector Clamp

In production

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Tube Shape Colour Material Bore Diameter Outside Diameter View
£ 38.3709 - £ 38.3709 Request the lead time here
Circle
Grey
Aluminium
25.0 mm
25.0 mm
£ 45.2046 - £ 45.2046 Request the lead time here
Circle
Black
Aluminium
50.0 mm
50.0 mm
£ 48.0375 - £ 48.0375 Request the lead time here
Circle
Grey
Aluminium
50.0 mm
50.0 mm
£ 24.5826 - £ 24.5826 Request the lead time here
Circle
Black
Steel
30.0 mm
30.0 mm
£ 44.9361 - £ 44.9361 Request the lead time here
Circle
Black
Steel
50.0 mm
50.0 mm
£ 44.4797 - £ 44.4797 Request the lead time here
Circle
Grey
Steel
40.0 mm
40.0 mm
£ 45.1778 - £ 45.1778 Request the lead time here
Circle
Grey
Aluminium
48.0 mm
48.0 mm
£ 48.0912 - £ 48.0912 Request the lead time here
Square
Black
Aluminium
50.0 mm
50.0 mm
£ 38.3709 - £ 38.3709 Request the lead time here
Square
Grey
Aluminium
30.0 mm
30.0 mm
£ 67.0619 - £ 67.0619 Request the lead time here
Circle
Grey
Aluminium
60.0 mm
60.0 mm
£ 67.7734 - £ 67.7734 Request the lead time here
Circle
Black
Steel
60.0 mm
60.0 mm
£ 66.7799 - £ 66.7799 Request the lead time here
Circle
Grey
Steel
55.0 mm
55.0 mm
£ 38.3709 - £ 38.3709 Request the lead time here
Circle
Black
Aluminium
30.0 mm
30.0 mm
£ 42.1033 - £ 42.1033 Request the lead time here
Circle
Grey
Steel
32.0 mm
32.0 mm
£ 48.0375 - £ 48.0375 Request the lead time here
Square
Grey
Aluminium
50.0 mm
50.0 mm
£ 48.0912 - £ 48.0912 Request the lead time here
Square
Black
Aluminium
40.0 mm
40.0 mm
£ 24.2335 - £ 24.2335 Request the lead time here
Circle
Grey
Steel
25.0 mm
25.0 mm
£ 48.0375 - £ 48.0375 Request the lead time here
Circle
Grey
Aluminium
42.0 mm
42.0 mm
£ 48.0912 - £ 48.0912 Request the lead time here
Circle
Black
Aluminium
45.0 mm
45.0 mm
£ 42.2912 - £ 42.2912 Request the lead time here
Circle
Black
Steel
35.0 mm
35.0 mm
  • of 5
Flanged Connector Clamp M8 25.0 mm 25.0 mm Grey

1504071

Price Range
£ 38.3709 - £ 38.3709

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Grey
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 50.0 mm 50.0 mm Black

1504119

Price Range
£ 45.2046 - £ 45.2046

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Black
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 50.0 mm 50.0 mm Grey

1504083

Price Range
£ 48.0375 - £ 48.0375

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Grey
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 30.0 mm 30.0 mm Black

1504044

Price Range
£ 24.5826 - £ 24.5826

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 50.0 mm 50.0 mm Black

1504062

Price Range
£ 44.9361 - £ 44.9361

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Black
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 40.0 mm 40.0 mm Grey

1504053

Price Range
£ 44.4797 - £ 44.4797

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Grey
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 48.0 mm 48.0 mm Grey

1504116

Price Range
£ 45.1778 - £ 45.1778

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Grey
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 50.0 mm 50.0 mm Black

1504095

Price Range
£ 48.0912 - £ 48.0912

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Black
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 30.0 mm 30.0 mm Grey

1504089

Price Range
£ 38.3709 - £ 38.3709

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Grey
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 60.0 mm 60.0 mm Grey

1504122

Price Range
£ 67.0619 - £ 67.0619

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Grey
  • Outside Diameter
    60.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 60.0 mm 60.0 mm Black

1504068

Price Range
£ 67.7734 - £ 67.7734

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Black
  • Outside Diameter
    60.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 55.0 mm 55.0 mm Grey

1504065

Price Range
£ 66.7799 - £ 66.7799

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    55.0 mm
  • Colour
    Grey
  • Outside Diameter
    55.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 30.0 mm 30.0 mm Black

1504074

Price Range
£ 38.3709 - £ 38.3709

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    30.0 mm
  • Colour
    Black
  • Outside Diameter
    30.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 32.0 mm 32.0 mm Grey

1504047

Price Range
£ 42.1033 - £ 42.1033

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    32.0 mm
  • Colour
    Grey
  • Outside Diameter
    32.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 50.0 mm 50.0 mm Grey

1504094

Price Range
£ 48.0375 - £ 48.0375

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    50.0 mm
  • Colour
    Grey
  • Outside Diameter
    50.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 40.0 mm 40.0 mm Black

1504092

Price Range
£ 48.0912 - £ 48.0912

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    40.0 mm
  • Colour
    Black
  • Outside Diameter
    40.0 mm
  • Compatible Tube Shape
    Square
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 25.0 mm 25.0 mm Grey

1504041

Price Range
£ 24.2335 - £ 24.2335

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    25.0 mm
  • Colour
    Grey
  • Outside Diameter
    25.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 42.0 mm 42.0 mm Grey

1504077

Price Range
£ 48.0375 - £ 48.0375

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Grey
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 45.0 mm 45.0 mm Black

1504080

Price Range
£ 48.0912 - £ 48.0912

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    45.0 mm
  • Colour
    Black
  • Outside Diameter
    45.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 35.0 mm 35.0 mm Black

1504050

Price Range
£ 42.2912 - £ 42.2912

Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    35.0 mm
  • Colour
    Black
  • Outside Diameter
    35.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090