Menu Search

Base Plate Connector Clamp

In production

Structural Tubing Clamp Bases are designed for secure and stable connections. They are available in Aluminum or steel. They are compatible with various hole sizes, catering for different applications.

  • Made to hold circular or square structural tubing in place.
  • Many bore diameters to choose from.
  • Available in two materials; Aluminium and Steel.
Material: Aluminium, Steel Colour: Black, Grey Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Essentra Part Number Price range Availability Compatible Tube Shape Colour Material Bore Diameter Outside Diameter View
Request the lead time here
Circle
Grey
Aluminium
42.0 mm
42.0 mm
Request the lead time here
Circle
Black
Aluminium
60.0 mm
60.0 mm
Request the lead time here
Circle
Grey
Aluminium
20.0 mm
20.0 mm
Request the lead time here
Circle
Grey
Aluminium
48.0 mm
48.0 mm
Request the lead time here
Circle
Black
Steel
60.0 mm
60.0 mm
  • of 5
Base Plate Connector Clamp M10 42.0 mm 42.0 mm Grey

10495599


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    42.0 mm
  • Colour
    Grey
  • Outside Diameter
    42.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Base Plate Connector Clamp M10 60.0 mm 60.0 mm Black

10495704


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Black
  • Outside Diameter
    60.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M8 20.0 mm 20.0 mm Grey

10495162


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    20.0 mm
  • Colour
    Grey
  • Outside Diameter
    20.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 48.0 mm 48.0 mm Grey

10495285


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    48.0 mm
  • Colour
    Grey
  • Outside Diameter
    48.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090
Flanged Connector Clamp M10 60.0 mm 60.0 mm Black

10495155


Stock Levels
Request the lead time here
Attributes
  • Bore Diameter
    60.0 mm
  • Colour
    Black
  • Outside Diameter
    60.0 mm
  • Compatible Tube Shape
    Circle
  • Commodity Code
    7609000090