Menu Search

Binder Screw Set

In stock

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
52 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Receptacle Thread Length View
£ 0.0844 - £ 0.1042 Request the lead time here
#8/32
Transparent
PC
£ 0.0362 - £ 0.0447 3000 In stock
Not Threaded
White
PE
£ 0.0791 - £ 0.0977 Request the lead time here
#8/32
Transparent
PC
£ 0.0257 - £ 0.0318 12000 In stock
Not Threaded
White
PE
£ 0.0915 - £ 0.113 Request the lead time here
#8/32
Transparent
PC
£ 0.0333 - £ 0.0411 Request the lead time here
Not Threaded
White
PC
£ 0.0314 - £ 0.0388 Request the lead time here
Not Threaded
White
PE
£ 0.0251 - £ 0.031 900 In stock
Not Threaded
White
PE
£ 0.0778 - £ 0.0961 900 In stock
#8/32
Transparent
PC
£ 0.1382 - £ 0.1961 Request the lead time here
#8/32
Transparent
PC
£ 0.0918 - £ 0.1133 Request the lead time here
#8/32
Transparent
PC
£ 0.0912 - £ 0.1126 500 In stock
#8/32
Transparent
PC
  • of 3
Female Binding Screw #8/32 15.9 mm 10.3 mm PC

27POST8320625

Price Range
£ 0.1042 - £ 0.0844

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8/32
  • Colour
    Transparent
  • Material Flammability Standard
    UL94 V-2
  • Screw Type
    Book Screw - Male
  • Full Material
    Polycarbonate
Snap Fastener Female Drive 31.8 mm 9.9 mm PE

27POSTNT1250

Price Range
£ 0.0447 - £ 0.0362

Stock Levels
3000 In stock
Attributes
  • Thread Size
    Not Threaded
  • Colour
    White
  • Thread Standard
    Not Threaded
  • Material Flammability Standard
    UL94 V-2
  • Drive Type
    Female Drive
Female Binding Screw #8/32 9.5 mm 10.3 mm PC

27POST8320375

Price Range
£ 0.0977 - £ 0.0791

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8/32
  • Colour
    Transparent
  • Material Flammability Standard
    UL94 V-2
  • Screw Type
    Book Screw - Male
  • Full Material
    Polycarbonate
Snap Fastener Female Drive 19.1 mm 9.9 mm PE

27POSTNT0750

Price Range
£ 0.0318 - £ 0.0257

Stock Levels
12000 In stock
Attributes
  • Thread Size
    Not Threaded
  • Colour
    White
  • Thread Standard
    Not Threaded
  • Material Flammability Standard
    UL94 V-2
  • Drive Type
    Female Drive
Female Binding Screw #8/32 19.1 mm 10.3 mm PC

27POST8320750

Price Range
£ 0.113 - £ 0.0915

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8/32
  • Colour
    Transparent
  • Material Flammability Standard
    UL94 V-2
  • Screw Type
    Book Screw - Male
  • Full Material
    Polycarbonate
Snap Fastener Male Drive 25.4 mm 11.1 mm PC

27PP001

Price Range
£ 0.0411 - £ 0.0333

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    Not Threaded
  • Colour
    White
  • Thread Standard
    Not Threaded
  • Material Flammability Standard
    UL94 V-2
  • Drive Type
    Male Drive
Snap Fastener Female Drive 15.9 mm 9.9 mm PE

27POSTNT0625

Price Range
£ 0.0388 - £ 0.0314

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    Not Threaded
  • Colour
    White
  • Thread Standard
    Not Threaded
  • Material Flammability Standard
    UL94 V-2
  • Drive Type
    Female Drive
Snap Fastener Female Drive 12.7 mm 9.9 mm PE

27POSTNT0500

Price Range
£ 0.031 - £ 0.0251

Stock Levels
900 In stock
Attributes
  • Thread Size
    Not Threaded
  • Colour
    White
  • Thread Standard
    Not Threaded
  • Material Flammability Standard
    UL94 V-2
  • Drive Type
    Female Drive
Female Binding Screw #8/32 6.4 mm 8.9 mm PC

27POST8320250

Price Range
£ 0.0961 - £ 0.0778

Stock Levels
900 In stock
Attributes
  • Thread Size
    #8/32
  • Colour
    Transparent
  • Material Flammability Standard
    UL94 V-2
  • Screw Type
    Book Screw - Male
  • Full Material
    Polycarbonate
Female Binding Screw #8/32 25.4 mm 10.3 mm PC

27POST8321000

Price Range
£ 0.1961 - £ 0.1382

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8/32
  • Colour
    Transparent
  • Material Flammability Standard
    UL94 V-2
  • Screw Type
    Book Screw - Male
  • Full Material
    Polycarbonate
Female Binding Screw #8/32 22.2 mm 10.3 mm PC

27POST8320875

Price Range
£ 0.1133 - £ 0.0918

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    #8/32
  • Colour
    Transparent
  • Material Flammability Standard
    UL94 V-2
  • Screw Type
    Book Screw - Male
  • Full Material
    Polycarbonate
Male Binding Screw #8/32 9.5 mm (L) 10.3 mm PC

010832POST037PC

Price Range
£ 0.1126 - £ 0.0912

Stock Levels
500 In stock
Attributes
  • Thread Size
    #8/32
  • Colour
    Transparent
  • Thread Standard
    Imperial
  • Material Flammability Standard
    UL94 V-2
  • Head Type
    Round Head