Menu Search

Binding Rings

In production

Binder rings are durable, multi-purpose rings that snap securely into place to hold items together. Ideal for holding multiple pieces of print material, binding samples or creating sample holders for point-of-display.

  • Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
8 results
Product SKUs information
Essentra Part Number Price range Availability Ring Shape Overall Length Overall Width View
£ 0.0938 - £ 0.0956 Request the lead time here
Round
10379776 £ 0.105 - £ 0.1071 Request the lead time here
Oval
30.0 mm
£ 0.2126 - £ 0.2168 Request the lead time here
Circle
£ 0.1927 - £ 0.197 Request the lead time here
Circle
10381373 £ 0.1927 - £ 0.197 Request the lead time here
Circle
£ 0.2749 - £ 0.2806 Request the lead time here
Pear
70.0 mm
35.0 mm
£ 0.1927 - £ 0.197 Request the lead time here
Circle
£ 0.2948 - £ 0.3004 Request the lead time here
Circle
Pop Ring 15.0 mm PP White

10379769

Price Range
£ 0.0956 - £ 0.0938

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Ring Shape
    Round
  • Overall Diameter
    15.0 mm
  • Price per piece incl VAT
    0.1087 GBP
  • Commodity Code
    3926909790
Pop Ring 11.0 mm PP White

10379776

Price Range
£ 0.1071 - £ 0.105

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polypropylene
  • Ring Shape
    Oval
  • Overall Diameter
    11.0 mm
  • Overall Length
    30.0 mm
  • Price per piece incl VAT
    0.1218 GBP
Binding Ring 25.0 mm (DIA) Steel

10379790

Price Range
£ 0.2168 - £ 0.2126

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Ring Shape
    Circle
  • Overall Diameter
    25.0 mm
  • Commodity Code
    7318190090
Binding Ring 14.0 mm (DIA) Steel

10381366

Price Range
£ 0.197 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Ring Shape
    Circle
  • Overall Diameter
    14.0 mm
  • Commodity Code
    7326909890
Binding Ring 50.0 mm (DIA) Steel

10381373

Price Range
£ 0.197 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Ring Shape
    Circle
  • Overall Diameter
    50.0 mm
  • Commodity Code
    7326909890
Binding Ring 35.0 mm (DIA) Steel

10388570

Price Range
£ 0.2806 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Ring Shape
    Pear
  • Overall Diameter
    35.0 mm
  • Overall Length
    70.0 mm
  • Overall Width
    35.0 mm
Binding Ring 20.0 mm (DIA) Steel

10379783

Price Range
£ 0.197 - £ 0.1927

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Ring Shape
    Circle
  • Overall Diameter
    20.0 mm
  • Commodity Code
    7318190090
Binding Ring 38.0 mm (DIA) Steel

10379806

Price Range
£ 0.3004 - £ 0.2948

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Steel
  • Ring Shape
    Circle
  • Overall Diameter
    38.0 mm
  • Commodity Code
    7326909890