Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Blasting Plugs are intended to mask blasting and wet paint applications. The inside pipe surface remains clean and is shielded from steel grit damage and impact.
When painting, it provides minimal shadowing and can endure high pressures, making it highly durable.
It incorporates a screwdriver slot for easy mounting and disassembly. It is resistant to temperatures ranging from -30C to +50C. It is commonly used in mechanical, construction, oil and gas, medicinal, and painting applications.
Material: LDPE Colour: Red Series Code: SRF0013
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | H | h2 | d1 | h1 | View | |
|---|---|---|---|---|---|---|---|---|
| 10106457 | £ 0.1245 - £ 0.1383 | 18963 In stock |
M16
|
1.063 in
27.0 mm
|
0.846 in
21.5 mm
|
0.555 in
14.1 mm
|
0.472 in
12.0 mm