Menu Search

Bolt Seals

In stock

High-security Bolt Seal is ideal for securing goods during import and export. Features an 18mm insert and pin head that ensures the seal stays engaged, even if the plastic cover is removed. The seal is ISO 17712:2013 compliant (coated pin) and C-TPAT certified.

  • A high security Bolt Seal that is ideal for use for the securing import and export goods both domestically, and internationally. Typical applications include; shipping containers, cargo containers, trucks, trailer vehicle doors and rail freights.
  • Has an 18mm insert and pin head that keeps the seal engaged on the applications latch when the plastic cover is intentionally or accidentally removed.
  • ISO 17712:2013 (coated pin option only) and C-TPAT compliant.
Material: ABS, PP, Steel Colour: Yellow, Blue, White, Orange, Red, Green Series Code: SREinLock, SRH0019, SRH0018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
21 results
Product SKUs information
Essentra Part Number Price range Availability D C Colour B Pull Strength A Type View
£ 1.26 - £ 1.26 21000 In stock
8.0 mm
54.0 mm
Yellow
76.0 mm
1000.0 kg-f
94.0 mm
HanaLock
  • of 2
HanaLock 8.0 mm (DIA) 76.0 mm (L) Steel Yellow

20122317

Price Range
£ 1.26 - £ 1.26

Stock Levels
21000 In stock
Attributes
  • A
    94.0 mm
  • B
    76.0 mm
  • C
    54.0 mm
  • D
    8.0 mm
  • F
    11.0 mm