Menu Search

Bottle Adapter Plug

In stock

These ribbed Bottle Adapter Plugs, also known as Dispensing Plugs, are a reliable and secure way to pour liquids or other substances. When put into the bottle, the ribbed construction of these plugs assures a secure and leak-proof fit. Spills, leaks, and contamination are all prevented by this tight seal.

The ribbed textures provide a firm grip, reducing the risk of an accident or waste. Used in medical devices, industrial equipment, and food and beverage applications.

  • Material: LDPE
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Essentra Part Number Price range Availability Overall Diameter Hole Diameter View
£ 0.037 - £ 0.0377 14960 In stock
13.5 mm
12.0 mm
£ 0.1056 - £ 0.1056 3796 In stock
15.0 mm
13.5 mm
£ 0.0853 - £ 0.0853 2932 In stock
19.4 mm
17.9 mm
Dispensing Plug 12.0 mm 13.5 mm LDPE - PIR

10124970

Price Range
£ 0.0377 - £ 0.037

Stock Levels
14960 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Head Height
    1.0 mm
  • Hole Diameter
    12.0 mm
  • Overall Diameter
    13.5 mm
Dispensing Plug 13.5 mm 15.0 mm LDPE - PIR

10124987

Price Range
£ 0.1056 - £ 0.1056

Stock Levels
3796 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Head Height
    1.0 mm
  • Hole Diameter
    13.5 mm
  • Overall Diameter
    15.0 mm
Dispensing Plug 17.9 mm 19.4 mm LDPE - PIR

10124994

Price Range
£ 0.0853 - £ 0.0853

Stock Levels
2932 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Head Height
    0.5 mm
  • Hole Diameter
    17.9 mm
  • Overall Diameter
    19.4 mm