Breather Caps are used to protect equipment against moisture and particle contamination. Allows for airflow in applications, preventing a system from malfunctioning due to pressure changes.
Material: Aluminium Colour: Black Series Code: SRV0019, SRV0018
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | D | Thread Size | A | Symbol | h | Thread Standard | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
1505219 | £ 11.7341 - £ 11.7341 | Request the lead time here |
0.866 in
22.0 mm
|
M16
|
1.228 in
31.2 mm
|
Magnetic
|
0.315 in
8.0 mm
|
Metric Threads
|
1
|
|
£ 13.7883 - £ 13.7883 | Request the lead time here |
1.26 in
32.0 mm
|
G 3/4
|
1.063 in
27.0 mm
|
Drain
|
0.354 in
9.0 mm
|
BSP Threads
|
2
|
||
£ 12.1906 - £ 12.1906 | Request the lead time here |
1.024 in
26.0 mm
|
G 1/2
|
0.819 in
20.8 mm
|
Magnetic
|
0.335 in
8.5 mm
|
BSP Threads
|
1
|
||
£ 12.486 - £ 12.486 | Request the lead time here |
1.575 in
40.0 mm
|
G 1
|
1.26 in
32.0 mm
|
Neutral
|
0.433 in
11.0 mm
|
BSP Threads
|
2
|
||
£ 8.2702 - £ 8.2702 | Request the lead time here |
0.748 in
19.0 mm
|
M14
|
0.709 in
18.0 mm
|
Neutral
|
0.315 in
8.0 mm
|
Metric Threads
|
2
|
||
£ 24.3544 - £ 24.3544 | Request the lead time here |
1.969 in
50.0 mm
|
M42
|
1.862 in
47.3 mm
|
Magnetic
|
0.472 in
12.0 mm
|
Metric Threads
|
1
|
||
£ 14.8623 - £ 14.8623 | Request the lead time here |
1.575 in
40.0 mm
|
M33
|
1.26 in
32.0 mm
|
Drain
|
0.433 in
11.0 mm
|
Metric Threads
|
2
|
||
£ 12.1637 - £ 12.1637 | Request the lead time here |
0.748 in
19.0 mm
|
M14
|
1.228 in
31.2 mm
|
Magnetic
|
0.315 in
8.0 mm
|
Metric Threads
|
1
|
||
£ 11.4119 - £ 11.4119 | Request the lead time here |
1.26 in
32.0 mm
|
G 3/4
|
1.063 in
27.0 mm
|
Neutral
|
0.354 in
9.0 mm
|
BSP Threads
|
2
|
||
£ 8.2702 - £ 8.2702 | Request the lead time here |
0.748 in
19.0 mm
|
G 1/4
|
0.591 in
15.0 mm
|
Neutral
|
0.315 in
8.0 mm
|
BSP Threads
|
2
|
||
£ 12.486 - £ 12.486 | Request the lead time here |
1.575 in
40.0 mm
|
M33
|
1.26 in
32.0 mm
|
Neutral
|
0.433 in
11.0 mm
|
Metric Threads
|
2
|
||
1505267 | £ 25.5224 - £ 25.5224 | Request the lead time here |
2.362 in
60.0 mm
|
G 11/2
|
1.969 in
50.0 mm
|
Neutral
|
0.512 in
13.0 mm
|
BSP Threads
|
2
|
|
£ 28.1942 - £ 28.1942 | Request the lead time here |
2.362 in
60.0 mm
|
G 11/2
|
1.228 in
31.2 mm
|
Magnetic
|
0.512 in
13.0 mm
|
BSP Threads
|
1
|
||
£ 15.8558 - £ 15.8558 | Request the lead time here |
1.26 in
32.0 mm
|
M27
|
1.862 in
47.3 mm
|
Magnetic
|
0.354 in
9.0 mm
|
Metric Threads
|
1
|
||
£ 9.7874 - £ 9.7874 | Request the lead time here |
0.866 in
22.0 mm
|
G 3/8
|
0.709 in
18.0 mm
|
Drain
|
0.315 in
8.0 mm
|
BSP Threads
|
2
|
||
£ 10.2573 - £ 10.2573 | Request the lead time here |
0.748 in
19.0 mm
|
G 1/4
|
0.591 in
15.0 mm
|
Re-Fill
|
0.315 in
8.0 mm
|
BSP Threads
|
2
|
||
£ 10.2573 - £ 10.2573 | Request the lead time here |
0.748 in
19.0 mm
|
M14
|
0.591 in
15.0 mm
|
Drain
|
0.315 in
8.0 mm
|
Metric Threads
|
2
|
||
£ 28.3553 - £ 28.3553 | Request the lead time here |
2.362 in
60.0 mm
|
G 11/2
|
1.969 in
50.0 mm
|
Re-Fill
|
0.512 in
13.0 mm
|
BSP Threads
|
2
|
||
£ 13.7883 - £ 13.7883 | Request the lead time here |
1.26 in
32.0 mm
|
M27
|
1.063 in
27.0 mm
|
Re-Fill
|
0.354 in
9.0 mm
|
Metric Threads
|
2
|
||
£ 11.4119 - £ 11.4119 | Request the lead time here |
1.26 in
32.0 mm
|
M26
|
1.063 in
27.0 mm
|
Neutral
|
0.354 in
9.0 mm
|
Metric Threads
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue