Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Button Thread Nuts - Kwik Nuts are designed to provide a secure and rapid fastening mechanism. Simply push down the thread length to the correct location and lock it in place with a 180 turn for press-fit installation.
It produces a more secure fastening by reducing the danger of nut back-off due to vibrations or dynamic loads. It also makes them particularly ideal for applications involving severe weights or high-pressure situations, assuring excellent performance and lifespan of the secured assembly. Used in applications such as electronics, automobiles, and heavy machinery.
Series Code :SR2305
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Outside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| £ 0.1472 - £ 0.1582 | 29000 In stock |
M6
|
0.5 in
12.7 mm
|
0.591 in
15.0 mm
|
0.272 in
6.9 mm
|
||
| 10215302 | £ 0.1337 - £ 0.1444 | Request the lead time here |
M5
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
0.228 in
5.8 mm
|
|
| £ 0.1288 - £ 0.1341 | 18566 In stock |
M3
|
0.276 in
7.0 mm
|
0.323 in
8.2 mm
|
0.157 in
4.0 mm
|
||
| 10215296 | £ 0.1431 - £ 0.1486 | Request the lead time here |
M4
|
0.315 in
8.0 mm
|
0.378 in
9.6 mm
|
0.189 in
4.8 mm