Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cable Chain - Fixed/Opening is used for the protection of wires that are in motion. Protects wires and cables from abrasion or scratches, and prevents wear and entanglement.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Width | Inside Height | Radius | View | |
|---|---|---|---|---|---|---|
| £ 14.6436 - £ 16.2706 | Request the lead time here |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 14.6436 - £ 16.2706 | Request the lead time here |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 19.8675 - £ 19.8675 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
18
|
||
| £ 19.259 - £ 19.259 | Request the lead time here |
0.787 in
20.0 mm
|
0.394 in
10.0 mm
|
18
|
||
| £ 18.0289 - £ 18.0289 | Request the lead time here |
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
18
|
||
| £ 16.3887 - £ 16.3887 | 93 In stock |
0.276 in
7.0 mm
|
0.276 in
7.0 mm
|
18
|
||
| £ 20.8992 - £ 20.8992 | Request the lead time here |
1.575 in
40.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 9.7624 - £ 10.8471 | Request the lead time here |
0.63 in
16.0 mm
|
0.276 in
7.0 mm
|
18
|
||
| £ 10.111 - £ 11.2345 | 34 In stock |
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| 34000822 | £ 10.9245 - £ 12.1384 | Request the lead time here |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
35
|
|
| £ 20.1585 - £ 20.1585 | 40 In stock |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 14.2949 - £ 15.8832 | 28 In stock |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 14.1787 - £ 15.7541 | Request the lead time here |
1.181 in
30.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 13.9462 - £ 15.4958 | Request the lead time here |
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 27.0368 - £ 27.0368 | 8 In stock |
1.457 in
37.0 mm
|
0.709 in
18.0 mm
|
38
|
||
| £ 13.4814 - £ 14.9793 | Request the lead time here |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 13.9462 - £ 15.4958 | Request the lead time here |
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
35
|
||
| £ 13.4814 - £ 14.9793 | Request the lead time here |
0.591 in
15.0 mm
|
0.591 in
15.0 mm
|
25
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue