Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
.
Series Code: SR2059
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| 10111253 | £ 0.0976 - £ 0.1037 | 1150 In stock |
Fixed
|
Natural
|
|
|
|
| £ 0.0705 - £ 0.0751 | 11933 In stock |
Fixed
|
Natural
|
|
|
||
| 10245613 | £ 0.2438 - £ 0.2438 | 19100 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.189 in
4.8 mm
|
|
| 10019535 | £ 0.0293 - £ 0.0318 | 161000 In stock |
Fixed
|
Black
|
|
|
|
| £ 0.591 - £ 0.591 | 140001 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.764 in
19.4 mm
|
||
| 10019498 | £ 0.0378 - £ 0.0385 | 31335 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.189 in
4.8 mm
|
|
| £ 0.0487 - £ 0.0601 | 3695 In stock |
|
Natural
|
0.203 in
5.2 mm
|
|
||
| £ 0.0276 - £ 0.034 | 7500 In stock |
|
Natural
|
0.167 in
4.2 mm
|
|
||
| £ 0.0242 - £ 0.0299 | Request the lead time here |
|
Natural
|
0.203 in
5.2 mm
|
|
||
| £ 0.0276 - £ 0.034 | 9918 In stock |
|
Natural
|
0.203 in
5.2 mm
|
|
||
| £ 0.0288 - £ 0.0356 | Request the lead time here |
|
Natural
|
0.203 in
5.2 mm
|
|
||
| £ 0.0694 - £ 0.0857 | Request the lead time here |
|
Black
|
0.203 in
5.2 mm
|
|
||
| £ 0.021 - £ 0.0259 | Request the lead time here |
|
Natural
|
0.167 in
4.2 mm
|
|
||
| £ 0.0495 - £ 0.0612 | Request the lead time here |
|
Natural
|
0.250 in
6.4 mm
|
|
||
| £ 0.0276 - £ 0.034 | 5552 In stock |
|
Black
|
0.203 in
5.2 mm
|
|
||
| £ 0.025 - £ 0.0309 | 16175 In stock |
|
Natural
|
0.167 in
4.2 mm
|
|
||
| £ 0.053 - £ 0.0655 | Request the lead time here |
|
Natural
|
0.167 in
4.2 mm
|
|
||
| £ 0.0254 - £ 0.0314 | 54000 In stock |
|
Black
|
0.203 in
5.2 mm
|
|
||
| £ 0.1407 - £ 0.1737 | Request the lead time here |
|
Natural
|
0.167 in
4.2 mm
|
|
||
| £ 0.0558 - £ 0.0689 | Request the lead time here |
|
Natural
|
0.203 in
5.2 mm