These P-Style Cable Clamps are crucial for anyone looking to organise and protect their cords effectively. These clamps provide a dependable and efficient option for cable management due to their sturdy construction and versatile design. Due to their material, they are resistant to impact, chemicals, and UV radiation, which reduces the need for frequent replacements.
These cable clamps' P Style design gives a secure and stable grip on cables of various sizes and diameters, and they are available with one, two, or three mounting holes which permit to use the same clamp for three different holding diameters. Designed to be screwed to a surface for a tight and secure hold. Used in various applications, including electrical, data centres, telecommunications networks, automotive, and manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Adjustability | Colour | Hole Diameter | Compatible Cable Diameter Range | View | |
---|---|---|---|---|---|---|---|
£ 0.6531 - £ 0.6656 | Request the lead time here |
Adjustable
|
Natural
|
0.205 in
5.2 mm
|
1.000 - 1.201 in
25.4 - 30.5 mm
|
||
N-32B-BK | £ 0.3599 - £ 0.3668 | Request the lead time here |
Adjustable
|
Black
|
0.205 in
5.2 mm
|
1.750 - 2 in
44.5 - 50.8 mm
|
|
£ 0.685 - £ 0.685 | 28 In stock |
Fixed
|
Black
|
0.181 in
4.6 mm
|
1.083 in
27.5 mm
|
||
£ 0.0651 - £ 0.0693 | 15000 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.252 in
6.4 mm
|
||
£ 0.1486 - £ 0.1542 | 500 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.500 - 0.5 in
12.7 - 12.7 mm
|
||
£ 0.0771 - £ 0.0819 | 900 In stock |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.375 - 0.374 in
9.5 - 9.5 mm
|
||
N-3B-BK | £ 0.1017 - £ 0.1058 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.188 - 0.189 in
4.8 - 4.8 mm
|
|
N-7B-19 | £ 0.1224 - £ 0.1275 | Request the lead time here |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.438 - 0.437 in
11.1 - 11.1 mm
|
|
£ 0.0692 - £ 0.0736 | 800 In stock |
Fixed
|
Natural
|
0.205 in
5.2 mm
|
0.313 - 0.315 in
8 - 8.0 mm
|
||
£ 0.0761 - £ 0.081 | Request the lead time here |
Fixed
|
Black
|
0.205 in
5.2 mm
|
0.438 - 0.437 in
11.1 - 11.1 mm
|
||
£ 0.421 - £ 0.421 | 16700 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.622 in
15.8 mm
|
||
460277 | £ 0.257 - £ 0.257 | 31850 In stock |
Fixed
|
Natural
|
0.181 in
4.6 mm
|
0.248 in
6.3 mm
|
|
468558 | £ 0.403 - £ 0.403 | Request the lead time here |
Fixed
|
Black
|
0.181 in
4.6 mm
|
0.622 in
15.8 mm
|
|
N-1 | £ 0.0261 - £ 0.0284 | Request the lead time here |
Fixed
|
Natural
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
N-1-19 | £ 0.0503 - £ 0.0535 | Request the lead time here |
Fixed
|
Natural
|
0.126 in
3.2 mm
|
0.063 in
1.6 mm
|
|
N-3E-19 | £ 0.0462 - £ 0.0501 | 37000 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.189 in
4.8 mm
|
|
N-3E | £ 0.0371 - £ 0.0378 | 11432 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.189 in
4.8 mm
|
|
N-5E | £ 0.0429 - £ 0.0437 | 110250 In stock |
Fixed
|
Natural
|
0.173 in
4.4 mm
|
0.283 in
7.2 mm
|
|
£ 0.0287 - £ 0.0312 | 13980 In stock |
Fixed
|
Black
|
0.173 in
4.4 mm
|
0.437 in
11.1 mm
|
||
£ 0.264 - £ 0.264 | 50 In stock |
Fixed
|
Black
|
0.181 in
4.6 mm
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue