These Cable Clamps have a buckle and a strap and are intended for tightly holding, organising, and managing cables, wires, and cords. It is adjustable so that it can accept a wide range of cable diameters.
The strap is designed to hold the cables in place securely. It contains perforations throughout its length for cable management flexibility. The buckle was used to secure the fastener.
It can be attached using self-adhesive tape or a screw or rivet (not included). It is utilised in various applications such as the workplace, garage, lighting fixtures, power equipment, charging cords, and other automobile parts.
The adhesive base of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Material: PA Colour: Black, Grey Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|
£ 4.3495 - £ 4.3495 | Request the lead time here |
0.201 in
5.1 mm
|
1.5 in
38.1 mm
|
||
UMS-16-45 | £ 2.3207 - £ 2.3762 | 66 In stock |
0.205 in
5.2 mm
|
1 in
25.4 mm
|
|
£ 0.2487 - £ 0.2598 | Request the lead time here |
|
0.669 in
17.0 mm
|
||
£ 4.1689 - £ 4.1689 | Request the lead time here |
0.201 in
5.1 mm
|
1 in
25.4 mm
|
||
£ 3.1405 - £ 3.1405 | Request the lead time here |
0.201 in
5.1 mm
|
1.5 in
38.1 mm
|
||
£ 0.2487 - £ 0.2598 | Request the lead time here |
|
0.551 in
14.0 mm
|
||
£ 0.2167 - £ 0.2251 | Request the lead time here |
|
|
||
£ 3.1266 - £ 3.1266 | Request the lead time here |
0.205 in
5.2 mm
|
2 in
50.8 mm
|
||
£ 5.4195 - £ 5.4195 | Request the lead time here |
0.201 in
5.1 mm
|
2 in
50.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue