A Strain Relief Cable Camp or more simply a Strain Relief Clamp or Strain Relief Clip, mounts into a chassis to secure the main power cable appliances.Strain Relief Clips provide strain relief to the cable; it also protects the cable from the metal cut-out, while the screw mounting provides a secure fastening.
Our Cable Clamp Strain Relief range is made from UL94 V2 rated Nylon 6/6. It grips cables providing suitable strain relief and is securely installed using two screws (sold separately).
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Hole Diameter | View | |
---|---|---|---|---|
SRCC-2-HT | £ 0.0518 - £ 0.055 | 2200 In stock |
0.126 in
3.2 mm
|
|
SRCC-2 | £ 0.1163 - £ 0.1414 | 38650 In stock |
0.126 in
3.2 mm
|
|
1441741 | £ 0.0844 - £ 0.0899 | 58364 In stock |
0.146 in
3.7 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue