Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wire Harness Cable Clamp with a screw mount design, securely holds cables and cable bundles in place. This is a simple p-clip that holds cables in place by a screw fixed on to a panel.
The clamp can be pre-installed to the chassis and cables inserted at a later time. For added convenience, the clamp is releasable and cable bundles can therefore be removed for rewiring or replacement.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Compatible Cable Diameter | Compatible Screw Sizes (All) | Base Length | View | |
|---|---|---|---|---|---|---|---|
| WHC-1500-01 | £ 0.8595 - £ 0.8595 | Request the lead time here | 
 | 
 | 
 | 
 | 
|
| EXWHC2-500-01 | £ 0.1928 - £ 0.2201 | 1000 In stock | 
 | 
 | 
 | 
 | 
|
| WHC-125-19 | £ 0.1599 - £ 0.1777 | Request the lead time here | 
 
0.331 in
 
8.4 mm
 
 | 
 
0.126 in
 
3.2 mm
 
 | 
 
#6. M4
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
|
| £ 0.2799 - £ 0.3022 | 747 In stock | 
 | 
 | 
 | 
 | 
||
| £ 0.3507 - £ 0.3794 | Request the lead time here | 
 
0.5 in
 
12.7 mm
 
 | 
 
0.626 in
 
15.9 mm
 
 | 
 
#10. M5
 
 | 
 
1.126 in
 
28.6 mm
 
 | 
||
| £ 0.3507 - £ 0.3794 | 1000 In stock | 
 
0.402 in
 
10.2 mm
 
 | 
 
0.252 in
 
6.4 mm
 
 | 
 
#10. M5
 
 | 
 
0.831 in
 
21.1 mm
 
 | 
||
| £ 0.3507 - £ 0.3794 | 11800 In stock | 
 
0.5 in
 
12.7 mm
 
 | 
 
0.752 in
 
19.1 mm
 
 | 
 
#10. M5
 
 | 
 
1.28 in
 
32.5 mm
 
 | 
||
| WHC-1000-19 | £ 0.3507 - £ 0.3809 | Request the lead time here | 
 
0.5 in
 
12.7 mm
 
 | 
 
1 in
 
25.4 mm
 
 | 
 
#10. M5
 
 | 
 
1.531 in
 
38.9 mm
 
 | 
|
| £ 0.2799 - £ 0.3022 | 359 In stock | 
 
0.5 in
 
12.7 mm
 
 | 
 
0.709 in
 
18.0 mm
 
 | 
 
#6. M4
 
 | 
 
1.378 in
 
35.0 mm
 
 | 
||
| £ 1.63 - £ 1.6718 | Request the lead time here | 
 
0.5 in
 
12.7 mm
 
 | 
 
1.5 in
 
38.1 mm
 
 | 
 
#10. M5
 
 | 
 
2.122 in
 
53.9 mm
 
 | 
||
| £ 0.099 - £ 0.1222 | Request the lead time here | 
 | 
 | 
 | 
 | 
||
| WHC-750-01 | £ 0.2699 - £ 0.2923 | Request the lead time here | 
 | 
 | 
 | 
 | 
|
| WHC-250-01 | £ 0.2699 - £ 0.2923 | Request the lead time here | 
 | 
 | 
 | 
 | 
|
| EXWHC2-750-19 | £ 0.3868 - £ 0.4179 | 77 In stock | 
 
0.5 in
 
12.7 mm
 
 | 
 
0.709 in
 
18.0 mm
 
 | 
 
#6. M4
 
 | 
 
1.378 in
 
35.0 mm
 
 | 
|
| WHC-125-01 | £ 0.1391 - £ 0.1545 | 6250 In stock | 
 | 
 | 
 | 
 | 
|
| £ 0.3507 - £ 0.3794 | 11800 In stock | 
 
0.402 in
 
10.2 mm
 
 | 
 
0.374 in
 
9.5 mm
 
 | 
 
#10. M5
 
 | 
 
0.831 in
 
21.1 mm
 
 | 
||
| £ 0.1138 - £ 0.1406 | 200 In stock | 
 
0.394 in
 
10.0 mm
 
 | 
 
0.252 in
 
6.4 mm
 
 | 
 
#6. M4
 
 | 
 
0.827 in
 
21.0 mm
 
 | 
||
| WHC-375-01 | £ 0.2699 - £ 0.2923 | 96100 In stock | 
 | 
 | 
 | 
 | 
|
| £ 0.099 - £ 0.1222 | Request the lead time here | 
 
0.394 in
 
10.0 mm
 
 | 
 
0.252 in
 
6.4 mm
 
 | 
 
#6. M4
 
 | 
 
0.827 in
 
21.0 mm
 
 | 
||
| WHC-625-01 | £ 0.2699 - £ 0.2923 | 4938 In stock | 
 | 
 | 
 | 
 | 
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue