Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Webbing Centre Clips are designed to organise and handle cables, wires, and cords securely. It has a webbed solution in the core of the clip, which provides for even stress distribution while protecting wires from potentially distracting or damaging factors.
They are long-lasting and resistant to wear and tear, and the standoff design lifts the wires away from the mounting surface, allowing for better ventilation and preventing overheating.
They are snap-lock and require no further tools to install. These are appropriate for various applications, including automobiles, offices, electronic gadgets, workstations, and any applications that include many wires.
The adhesive element of the product has a shelf life of approximately 1 Year from the date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.
Material: PA66, Nylon Colour: Natural, Black Material Flammability Standard: UL94 V-2Series Code: SRWCC,
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Compatible Cable Diameter Range | Panel Thickness Range | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2423 - £ 0.2579 | Request the lead time here |
Black
|
0.118 - 0.5 in
3.0 - 12.7 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.157 - 0.189 in
4.0 - 4.8 mm
|
||
| £ 0.2168 - £ 0.231 | Request the lead time here |
Natural
|
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|
||
| £ 0.2338 - £ 0.2494 | Request the lead time here |
Black
|
0.118 - 0.374 in
3.0 - 9.5 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.157 - 0.189 in
4.0 - 4.8 mm
|
||
| £ 0.2032 - £ 0.2171 | Request the lead time here |
Natural
|
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|
||
| £ 0.2296 - £ 0.2452 | Request the lead time here |
Black
|
0.118 - 0.311 in
3.0 - 7.9 mm
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
0.157 - 0.189 in
4.0 - 4.8 mm
|
||
| £ 0.2593 - £ 0.2707 | Request the lead time here |
Black
|
0.118 - 0.311 in
3.0 - 7.9 mm
|
0.02 - 0.098 in
0.5 - 2.5 mm
|
0.236 - 0.268 in
6.0 - 6.8 mm
|
||
| 10637432 | £ 0.2295 - £ 0.2447 | Request the lead time here |
Natural
|
|
0.02 - 0.098 in
0.5 - 2.5 mm
|
|
|
| 10562536 | £ 0.2212 - £ 0.2364 | Request the lead time here |
Natural
|
|
0.02 - 0.098 in
0.5 - 2.5 mm
|
|
|
| £ 0.2707 - £ 0.282 | Request the lead time here |
Black
|
0.118 - 0.5 in
3.0 - 12.7 mm
|
0.02 - 0.098 in
0.5 - 2.5 mm
|
0.236 - 0.268 in
6.0 - 6.8 mm
|
||
| £ 0.2055 - £ 0.2197 | Request the lead time here |
Natural
|
|
0.02 - 0.063 in
0.5 - 1.6 mm
|
|
||
| £ 0.2296 - £ 0.2452 | Request the lead time here |
Natural
|
|
0.02 - 0.098 in
0.5 - 2.5 mm
|
|
||
| £ 0.2636 - £ 0.2749 | Request the lead time here |
Black
|
0.118 - 0.374 in
3.0 - 9.5 mm
|
0.02 - 0.098 in
0.5 - 2.5 mm
|
0.236 - 0.268 in
6.0 - 6.8 mm