Menu Search

Cable Entry Plates

In stock

Cable entry plates can be easily used to insert and seal cables of varying diameter ranges in a secure enclosure. The TPE closures create a ‘re-sealing’ membrane around the cable, for effortless and timesaving installation. Locking hooks hold the plate in place (optional fixing with M5 screws).

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Plate Material Number of Holes Compatible Cable Diameter Range View
10207390 £ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
11
3.0 - 20.0 mm
£ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
29
3.0 - 6.5 mm
10207413 £ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
13
3.0 - 20.0 mm
£ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
17
5.0 - 9.2 mm
£ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
0
£ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
12
8.0 - 12.0 mm
10207420 £ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
14
3.0 - 15.9 mm
£ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
17
3.0 - 12.5 mm
£ 59.4453 - £ 61.9306 Request the lead time here
147.5 mm
EPDM
23
4.1 - 8.1 mm
£ 59.4453 - £ 61.9306 191 In stock
147.5 mm
EPDM
22
3.0 - 12.5 mm
Cable Entry System 11 PA Black

10207390

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    11
  • Hole Configuration
    3.0 - 6.5 mm (x4) 5.0 - 9.2 mm (x4) 14.0 - 20.0 mm (x3)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
Cable Entry System 29 PA Black

10207475

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    29
  • Hole Configuration
    3.0 - 6.5 mm (x29)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
Cable Entry System 13 PA Black

10207413

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    13
  • Hole Configuration
    3.0 - 5.5 mm (x2) 4.1 - 8.1 mm (x6) 9.0 - 14.0 mm (x4) 14.0 - 20.0 mm (x1)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
Cable Entry System 17 PA Black

10207437

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    17
  • Hole Configuration
    5.0 - 9.2 mm (x17)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
Cable Entry System 0 PA Black

10207482

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    0
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
  • Overall Length
    147.5 mm
Cable Entry System 12 PA Black

10207406

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    12
  • Hole Configuration
    8.0 - 12.0 mm (x12)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
Cable Entry System 14 PA Black

10207420

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    14
  • Hole Configuration
    3.0 - 6.5 mm (x6) 5.0 - 9.2 mm (x4) 9.6 - 15.9 mm (x4)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
Cable Entry System 17 PA Black

10207444

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    17
  • Hole Configuration
    3.0 - 6.5 mm (x11) 4.1 - 8.1 mm (x1) 8.0 - 12.5 mm (x5)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
Cable Entry System 23 PA Black

10207468

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
Request the lead time here
Attributes
  • Number of Holes
    23
  • Hole Configuration
    4.1 - 8.1 mm (x23)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide
Cable Entry System 22 PA Black

10207451

Price Range
£ 61.9306 - £ 59.4453

Stock Levels
191 In stock
Attributes
  • Number of Holes
    22
  • Hole Configuration
    3.0 - 6.5 mm (x16) 5.0 - 9.2 mm (x4) 8.0 - 12.5 mm (x2)
  • Colour
    Black
  • Plate Material
    EPDM
  • Flange Full Material
    Polyamide