Menu Search

Cable Gland Locknuts - Nylon

In stock

Nylon Locknuts that are suitable for use with our range of Nylon Cable Glands that can be purchased separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
98 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size View
£ 0.6236 - £ 0.6364 Request the lead time here
M50
£ 0.1502 - £ 0.153 Request the lead time here
M32 x 1.5
£ 0.2579 - £ 0.2636 900 In stock
M32 x 1.5
£ 0.7569 - £ 0.7725 Request the lead time here
PG 42
£ 0.479 - £ 0.479 Request the lead time here
M40
10265598 £ 0.1587 - £ 0.1587 1249 In stock
PG 16
10265673 £ 0.1474 - £ 0.1474 63900 In stock
M20
£ 0.5457 - £ 0.5457 1879 In stock
PG 36
10265550 £ 0.1112 - £ 0.1112 18622 In stock
PG 7
£ 0.3699 - £ 0.377 Request the lead time here
1.000 in
£ 0.1516 - £ 0.1516 13340 In stock
PG 11
10265659 £ 0.104 - £ 0.104 42000 In stock
M12
£ 0.377 - £ 0.377 4075 In stock
M32
10265734 £ 0.1474 - £ 0.1502 6635 In stock
1/2 in
£ 0.2664 - £ 0.2834 Request the lead time here
M12 x 1.5
£ 0.3721 - £ 0.3792 340 In stock
M25
£ 0.1717 - £ 0.1717 3368 In stock
PG 11
£ 0.1021 - £ 0.1021 5307 In stock
M16
£ 0.186 - £ 0.186 6261 In stock
PG13.5
10265383 £ 0.265 - £ 0.265 1500 In stock
PG 21
  • of 5
Locknut for PE M50 60.0 mm Nylon 6 Grey

10265710

Price Range
£ 0.6364 - £ 0.6236

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M50
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 27.0 mm PA Black

10380918

Price Range
£ 0.153 - £ 0.1502

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 x 1.5 33.0 mm PA White

10380949

Price Range
£ 0.2636 - £ 0.2579

Stock Levels
900 In stock
Attributes
  • Colour
    White
  • Thread Size
    M32 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 42 63.0 mm Nylon 6 Grey

10265635

Price Range
£ 0.7725 - £ 0.7569

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    PG 42
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M40 50.0 mm Nylon 6 Grey

10265703

Price Range
£ 0.479 - £ 0.479

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M40
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 16 30.0 mm Nylon 6 Grey

10265598

Price Range
£ 0.1587 - £ 0.1587

Stock Levels
1249 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 16
  • Commodity Code
    3926909790
  • Thickness
    6.0 mm
  • Full Material
    Polyamide
Locknut for PE M20 27.0 mm Nylon 6 Grey

10265673

Price Range
£ 0.1474 - £ 0.1474

Stock Levels
63900 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M20
  • Commodity Code
    3926909790
  • Thickness
    5.5 mm
  • Full Material
    Polyamide
Locknut for PE PG 36 58.0 mm Nylon 6 Grey

10265628

Price Range
£ 0.5457 - £ 0.5457

Stock Levels
1879 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 36
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 7 18.0 mm Nylon 6 Grey

10265550

Price Range
£ 0.1112 - £ 0.1112

Stock Levels
18622 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 7
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE 1.000 in 40.0 mm Nylon 6 Grey

10265758

Price Range
£ 0.377 - £ 0.3699

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    1.000 in
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE PG 11 24.0 mm Nylon 6 Grey

10265574

Price Range
£ 0.1516 - £ 0.1516

Stock Levels
13340 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    PG 11
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M12 18.0 mm Nylon 6 Grey

10265659

Price Range
£ 0.104 - £ 0.104

Stock Levels
42000 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M12
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M32 39.0 mm Nylon 6 Grey

10265697

Price Range
£ 0.377 - £ 0.377

Stock Levels
4075 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    M32
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
  • Full Material
    Polyamide
Locknut for PE 1/2 in 27.0 mm Nylon 6 Grey

10265734

Price Range
£ 0.1502 - £ 0.1474

Stock Levels
6635 In stock
Attributes
  • Colour
    Grey
  • Thread Size
    1/2 in
  • Commodity Code
    3926909790
  • Full Material
    Polyamide
Locknut for PE M12 x 1.5 17.0 mm PA Grey

10337769

Price Range
£ 0.2834 - £ 0.2664

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Thread Size
    M12 x 1.5
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE M25 Nylon Black

10301487

Price Range
£ 0.3792 - £ 0.3721

Stock Levels
340 In stock
Attributes
  • Colour
    Black
  • Thread Size
    M25
  • Commodity Code
    3917400099
  • Thickness
    5.0 mm
  • Full Material
    Polyamide
Locknut for PE PG 11 24.0 mm 30% Glass Filled Nylon 6 Black

10152522

Price Range
£ 0.1717 - £ 0.1717

Stock Levels
3368 In stock
Attributes
  • Colour
    Black
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG 11
  • Commodity Code
    3926909790
  • Thickness
    5.0 mm
Locknut for PE M16 22.0 mm PA Grey

10152416

Price Range
£ 0.1021 - £ 0.1021

Stock Levels
5307 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    M16
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG13.5 27.0 mm PA Grey

10152539

Price Range
£ 0.186 - £ 0.186

Stock Levels
6261 In stock
Attributes
  • Colour
    Grey
  • Material Flammability Standard
    UL94 V-2
  • Thread Size
    PG13.5
  • Commodity Code
    3926909790
  • Full Material
    Glass Filled Nylon 6/6
Locknut for PE PG 21 36.0 mm Nylon 6 Black

10265383

Price Range
£ 0.265 - £ 0.265

Stock Levels
1500 In stock
Attributes
  • Colour
    Black
  • Thread Size
    PG 21
  • Commodity Code
    3926909790
  • Thickness
    7.0 mm
  • Full Material
    Polyamide