Menu Search

Cable Glands, Spiral

In stock

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Maximum Compatible Cable Diameter View
10264782 £ 2.0552 - £ 2.0552 Request the lead time here
PG 11
10.0 mm
£ 2.9057 - £ 2.9057 Request the lead time here
PG 16
14.0 mm
10264973 £ 1.6584 - £ 1.7009 Request the lead time here
1/2 in
12.0 mm
10264874 £ 4.7767 - £ 4.7767 Request the lead time here
PG 21
18.0 mm
£ 1.6867 - £ 1.6867 857 In stock
PG 9
8.0 mm
£ 2.4096 - £ 2.4096 Request the lead time here
PG 13.5
12.0 mm
£ 1.0177 - £ 1.0177 Request the lead time here
M16
8.0 mm
£ 1.3791 - £ 1.3791 Request the lead time here
PG 7
6.5 mm
10264904 £ 1.4457 - £ 1.4457 11680 In stock
M20
12.0 mm
10264959 £ 2.1545 - £ 2.1545 Request the lead time here
M25
18.0 mm
£ 1.1793 - £ 1.2034 Request the lead time here
3/8 in
8.0 mm
£ 2.9057 - £ 2.9057 Request the lead time here
PG 16
14.0 mm
10264836 £ 1.6867 - £ 1.6867 Request the lead time here
PG 9
8.0 mm
£ 2.1545 - £ 2.1545 1236 In stock
M25
18.0 mm
£ 1.3791 - £ 1.3791 Request the lead time here
PG 7
6.5 mm
£ 1.0857 - £ 1.0857 Request the lead time here
M12
6.5 mm
£ 2.0552 - £ 2.0552 407 In stock
PG 11
10.0 mm
£ 4.7767 - £ 4.7767 Request the lead time here
PG 21
18.0 mm
10264942 £ 1.4457 - £ 1.4457 Request the lead time here
M20
12.0 mm
£ 1.0177 - £ 1.0177 Request the lead time here
M16
8.0 mm
  • of 2
Spiral Cable Gland PG 11 5.0 mm 10.0 mm Nylon 6 Black

10264782

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 16 10.0 mm 14.0 mm Nylon 6 Grey

10264867

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland 1/2 in 6.0 mm 12.0 mm Nylon 6 Black

10264973

Price Range
£ 1.7009 - £ 1.6584

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    13.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 21 13.0 mm 18.0 mm Nylon 6 Grey

10264874

Price Range
£ 4.7767 - £ 4.7767

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 9 4.0 mm 8.0 mm Nylon 6 Black

10264775

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
857 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 13.5 6.0 mm 12.0 mm Nylon 6 Grey

10264850

Price Range
£ 2.4096 - £ 2.4096

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M16 4.0 mm 8.0 mm Nylon 6 Grey

10264935

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 7 3.0 mm 6.5 mm Nylon 6 Grey

10264829

Price Range
£ 1.3791 - £ 1.3791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M20 6.0 mm 12.0 mm Nylon 6 Black

10264904

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
11680 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M25 13.0 mm 18.0 mm Nylon 6 Grey

10264959

Price Range
£ 2.1545 - £ 2.1545

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland 3/8 in 4.0 mm 8.0 mm Nylon 6 Black

10264966

Price Range
£ 1.2034 - £ 1.1793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3917390099
Spiral Cable Gland PG 16 10.0 mm 14.0 mm Nylon 6 Black

10264805

Price Range
£ 2.9057 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    10.0 - 14.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 9 4.0 mm 8.0 mm Nylon 6 Grey

10264836

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M25 13.0 mm 18.0 mm Nylon 6 Black

10264911

Price Range
£ 2.1545 - £ 2.1545

Stock Levels
1236 In stock
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 7 3.0 mm 6.5 mm Nylon 6 Black

10264768

Price Range
£ 1.3791 - £ 1.3791

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M12 3.0 mm 6.5 mm Nylon 6 Grey

10264928

Price Range
£ 1.0857 - £ 1.0857

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    3.0 - 6.5 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 11 5.0 mm 10.0 mm Nylon 6 Grey

10264843

Price Range
£ 2.0552 - £ 2.0552

Stock Levels
407 In stock
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    5.0 - 10.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland PG 21 13.0 mm 18.0 mm Nylon 6 Black

10264812

Price Range
£ 4.7767 - £ 4.7767

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    13.0 - 18.0 mm
  • Mounting Thread Length
    10.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M20 6.0 mm 12.0 mm Nylon 6 Grey

10264942

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    6.0 - 12.0 mm
  • Mounting Thread Length
    9.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland M16 4.0 mm 8.0 mm Nylon 6 Black

10264898

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790