Menu Search

Cable Glands, Spiral

In stock

These Cable Glands Spiral are used to secure and seal armoured electrical cables. It has a spiral thread that grabs the armoured cable, creating a secure and watertight closure. The spiral structure enables easy cable insertion and removal and efficient cable management.

It provides strain relief for mobile and flexible cables, reducing the danger of cable damage due to tension or pulling. It also provides dependable protection against moisture and environmental threats. Used in various applications, including telecommunications, automotive, and construction. Locknut and sealing washers are sold separately.

  • Material: PA
  • Colour: Black, Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Compatible Cable Diameter View
£ 1.0177 - £ 1.0177 Request the lead time here
M16
8.0 mm
£ 1.1793 - £ 1.2034 Request the lead time here
3/8" NPT
8.0 mm
  • of 2
Spiral Cable Gland M16 4.0 mm 8.0 mm PA Grey

467402

Price Range
£ 1.0177 - £ 1.0177

Stock Levels
Request the lead time here
Attributes
  • Colour
    Grey
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    8.0 mm
  • Commodity Code
    3926909790
Spiral Cable Gland 3/8" NPT 4.0 mm 8.0 mm PA Black

467414

Price Range
£ 1.2034 - £ 1.1793

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Gland Form
    Spiral
  • Compatible Cable Diameter Range
    4.0 - 8.0 mm
  • Mounting Thread Length
    15.0 mm
  • Commodity Code
    3917390099