Menu Search

Cable Straps

In production

Cable straps can be wrapped and secured around a number of cables to bundle them together. Available in elastomer or nylon material, the nylon variant must be used with the locking strap supplied separately.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
3 results
Product SKUs information
Item Code Price range Availability View
LB-5 £ 0.2098 - £ 0.2098 Request the lead time here
RNS-167 £ 4.9054 - £ 4.9054 Request the lead time here
£ 1.9593 - £ 2.001 Request the lead time here
Cable Strap 8.9 mm 7.6 mm Nylon Black

LB-5

Price Range
£ 0.2098 - £ 0.2098

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Type
    Locking Button
  • Full Material
    Nylon 6/6
  • Standard
    RMS
Cable Strap 9.5 mm 100 ft UL94 HB Nylon Black

RNS-167

Price Range
£ 4.9054 - £ 4.9054

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Type
    Nylon Strap
  • Roll Length
    30.0 m
Cable Strap 15.0 mm 300.0 mm 110.0 mm PA66 Black

ES-1

Price Range
£ 2.001 - £ 1.9593

Stock Levels
Request the lead time here
Attributes
  • Coating
    Uncoated
  • Colour
    Black
  • Hole Type
    No Screw Hole
  • Type
    Rubber Strap with Catch
  • Full Material
    Silicone Rubber;Polyamide 6.6