Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Wire Clips on Base are a simple yet effective means to mount a cable with an adhesive mounting style.
Series Code :SR6261
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Cable Length | Minimum Panel Thickness | Maximum Panel Thickness | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3883 - £ 0.3968 | Request the lead time here |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
6.299 in
160.0 mm
|
||
| £ 0.6307 - £ 0.6435 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
0.673 in
17.1 mm
|
0.74 in
18.8 mm
|
||
| £ 0.4564 - £ 0.4564 | 11012 In stock |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.594 in
15.1 mm
|
0.575 in
14.6 mm
|
||
| 10300527 | £ 0.5528 - £ 0.5641 | 24481 In stock |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
0.622 in
15.8 mm
|
|
| 10009451 | £ 0.2562 - £ 0.2774 | 69748 In stock |
|
0.031 in
0.8 mm
|
0.118 in
3.0 mm
|
0.425 in
10.8 mm
|
0.63 in
16.0 mm
|
|
| 10009444 | £ 0.2735 - £ 0.2792 | 13798 In stock |
0.118 in
3.0 mm
|
0.031 in
0.8 mm
|
0.118 in
3.0 mm
|
0.425 in
10.8 mm
|
0.571 in
14.5 mm
|
|
| £ 0.3203 - £ 0.3274 | 33600 In stock |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.547 in
13.9 mm
|
0.614 in
15.6 mm
|
||
| 10300558 | £ 0.5896 - £ 0.6009 | Request the lead time here |
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
0.594 in
15.1 mm
|
0.74 in
18.8 mm
|
|
| 10300466 | £ 0.3203 - £ 0.3274 | 11538 In stock |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
0.614 in
15.6 mm
|
|
| £ 0.297 - £ 0.33 | Request the lead time here |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
6.626 in
168.3 mm
|
||
| 10300480 | £ 0.3203 - £ 0.3274 | Request the lead time here |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.547 in
13.9 mm
|
0.614 in
15.6 mm
|
|
| 10300442 | £ 0.3203 - £ 0.3274 | 2387 In stock |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
0.622 in
15.8 mm
|
|
| 10300473 | £ 0.6307 - £ 0.6435 | 2853 In stock |
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
0.594 in
15.1 mm
|
0.74 in
18.8 mm
|
|
| £ 0.5896 - £ 1.2756 | Request the lead time here |
7.874 in
200.0 mm
|
0.118 in
3.0 mm
|
0.236 in
6.0 mm
|
0.673 in
17.1 mm
|
0.748 in
19.0 mm
|
||
| 10300749 | £ 0.4479 - £ 0.4564 | Request the lead time here |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
6.76 in
171.7 mm
|
|
| 10300534 | £ 0.5528 - £ 0.5641 | 8882 In stock |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.547 in
13.9 mm
|
0.614 in
15.6 mm
|
|
| £ 0.4479 - £ 0.4564 | Request the lead time here |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.591 in
15.0 mm
|
6.85 in
174.0 mm
|
||
| 10300541 | £ 0.5528 - £ 0.5641 | Request the lead time here |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.472 in
12.0 mm
|
0.614 in
15.6 mm
|
|
| £ 0.5528 - £ 0.5641 | Request the lead time here |
|
0.028 in
0.7 mm
|
0.118 in
3.0 mm
|
0.547 in
13.9 mm
|
0.614 in
15.6 mm
|
||
| 10126431 | £ 0.1034 - £ 0.1034 | 288482 In stock |
6.272 in
159.3 mm
|
0.028 in
0.7 mm
|
0.079 in
2.0 mm
|
0.142 in
3.6 mm
|
0.591 in
15.0 mm