This product has two ratchets in the head to allow the cable to pass through twice creating two loops to keep two bundles seperate.
Series Code :SR1798
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Second Cable Bundle Diameter | Overall Length | Maximum Cable Bundle Diameter | Colour | View | |
|---|---|---|---|---|---|---|---|
| £ 0.3926 - £ 0.3926 | 34995 In stock |
|
14.646 in
372.0 mm
|
3.937 in
100.0 mm
|
Black
|
||
| 10178232 | £ 0.1814 - £ 0.1814 | Request the lead time here |
|
11.811 in
300.0 mm
|
2.835 in
72.0 mm
|
Natural
|
|
| £ 0.934 - £ 0.934 | Request the lead time here |
|
8.858 in
225.0 mm
|
2.323 in
59.0 mm
|
Black
|
||
| £ 1.1906 - £ 1.1906 | Request the lead time here |
|
14.567 in
370.0 mm
|
4.134 in
105.0 mm
|
Black
|
||
| £ 0.9893 - £ 0.9893 | Request the lead time here |
|
11.811 in
300.0 mm
|
3.268 in
83.0 mm
|
Black
|
||
| 10178225 | £ 0.197 - £ 0.197 | 52652 In stock |
|
7.874 in
200.0 mm
|
1.85 in
47.0 mm
|
Black
|
|
| £ 0.3926 - £ 0.3926 | 36898 In stock |
|
14.646 in
372.0 mm
|
3.937 in
100.0 mm
|
Natural
|
||
| 10178249 | £ 0.4578 - £ 0.4578 | Request the lead time here |
|
11.811 in
300.0 mm
|
2.835 in
72.0 mm
|
Black
|
|
| £ 0.197 - £ 0.197 | Request the lead time here |
|
7.874 in
200.0 mm
|
1.85 in
47.0 mm
|
Natural
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue