For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.
Series Code :SR1747
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | View | |
|---|---|---|---|---|---|
| £ 0.5352 - £ 0.5946 | Request the lead time here |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
| £ 0.3517 - £ 0.3907 | 698 In stock |
1.969 in
50.0 mm
|
7.874 in
200.0 mm
|
||
| 10277225 | £ 0.2526 - £ 0.2806 | Request the lead time here |
1.378 in
35.0 mm
|
5.906 in
150.0 mm
|
|
| £ 0.5097 - £ 0.5663 | Request the lead time here |
1.85 in
47.0 mm
|
7.283 in
185.0 mm
|
||
| £ 0.1941 - £ 0.2157 | Request the lead time here |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
| £ 0.5412 - £ 0.6014 | Request the lead time here |
4.291 in
109.0 mm
|
14.843 in
377.0 mm
|
||
| £ 0.8355 - £ 0.9283 | Request the lead time here |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
| £ 0.8773 - £ 0.9747 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
| £ 1.0537 - £ 1.1708 | Request the lead time here |
3.543 in
90.0 mm
|
13.386 in
340.0 mm
|
||
| £ 0.8773 - £ 0.9747 | Request the lead time here |
4.016 in
102.0 mm
|
14.173 in
360.0 mm
|
||
| £ 0.2462 - £ 0.2735 | Request the lead time here |
1.378 in
35.0 mm
|
5.709 in
145.0 mm
|
||
| £ 0.7345 - £ 0.8161 | Request the lead time here |
4.331 in
110.0 mm
|
15.354 in
390.0 mm
|
||
| 10277294 | £ 0.1904 - £ 0.2116 | Request the lead time here |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
|
| £ 0.3789 - £ 0.421 | Request the lead time here |
1.772 in
45.0 mm
|
7.323 in
186.0 mm
|
||
| £ 0.1904 - £ 0.2116 | Request the lead time here |
0.63 in
16.0 mm
|
3.622 in
92.0 mm
|
||
| £ 0.4726 - £ 0.5251 | Request the lead time here |
1.969 in
50.0 mm
|
9.843 in
250.0 mm
|
||
| £ 0.3789 - £ 0.421 | Request the lead time here |
1.772 in
45.0 mm
|
7.323 in
186.0 mm
|
||
| £ 0.5853 - £ 1.1801 | 8000 In stock |
|
15.157 in
385.0 mm
|
||
| £ 1.4634 - £ 1.6513 | 8298 In stock |
|
14.961 in
380.0 mm
|
||
| £ 0.2081 - £ 0.3987 | Request the lead time here |
|
5.906 in
150.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue