Menu Search

Cable Ties - Metal Detectable

In stock

For use in food and pharmaceutical industries - total metal dispersion throughout the entire body of the tie. X-Ray visible. The Blue colour assists detection. They can be used as part of the HACCP process. Halogen Free. Flammability UL94 HB Rating. Operating Temperature: -40C to +85C (continuous). Detectable by metal detectors sat at a minimum of 1.5mm diameter ferrous sphere.

Series Code :SR1747

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Essentra Part Number Price range Availability Maximum Cable Bundle Diameter Overall Length View
10355039 £ 0.0749 - £ 0.1436 89300 In stock
100.0 mm
£ 0.2081 - £ 0.3987 Request the lead time here
150.0 mm
£ 1.4634 - £ 1.6513 8298 In stock
380.0 mm
£ 0.145 - £ 0.2792 Request the lead time here
203.0 mm
£ 0.4121 - £ 0.8324 19498 In stock
250.0 mm
£ 0.4873 - £ 0.9827 Request the lead time here
280.0 mm
  • of 2
Cable Tie 100.0 mm 2.5 mm PA Blue

10355039

Price Range
£ 0.1436 - £ 0.0749

Stock Levels
89300 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Full Material
    Polyamide 66
Cable Tie 150.0 mm 3.6 mm PA Blue

10355046

Price Range
£ 0.3987 - £ 0.2081

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Full Material
    Polyamide 66
Cable Tie 380.0 mm 7.6 mm PA Blue

10355091

Price Range
£ 1.6513 - £ 1.4634

Stock Levels
8298 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Full Material
    Polyamide 66
Cable Tie 203.0 mm 2.5 mm PA Blue

10355060

Price Range
£ 0.2792 - £ 0.145

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    203.0 mm
  • Overall Width
    2.5 mm
  • Full Material
    Polyamide 66
Cable Tie 250.0 mm 4.8 mm PA Blue

10355077

Price Range
£ 0.8324 - £ 0.4121

Stock Levels
19498 In stock
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    250.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Polyamide 66
Cable Tie 280.0 mm 4.8 mm PA Blue

10355084

Price Range
£ 0.9827 - £ 0.4873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Blue
  • Hole Type
    No Screw Hole
  • Overall Length
    280.0 mm
  • Overall Width
    4.8 mm
  • Full Material
    Polyamide 66