A lightweight and protective wrap which provides a cost-effective hose and cable protection.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Minimum Compatible Cable Diameter | Material | Maximum Compatible Cable Diameter | View | |
---|---|---|---|---|---|---|---|
£ 0.7629 - £ 0.7629 | Request the lead time here |
Natural
|
0.079 in
2.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
||
SBX-06-E | £ 3.5577 - £ 3.5577 | 3 In stock |
Black
|
0.197 in
5.0 mm
|
PE
|
0.315 in
8.0 mm
|
|
SBX-03-E | £ 3.501 - £ 3.501 | Request the lead time here |
Black
|
0.118 in
3.0 mm
|
PE
|
0.394 in
10.0 mm
|
|
SBX-24-E | £ 16.513 - £ 16.513 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
PE
|
1.181 in
30.0 mm
|
|
£ 1.5462 - £ 1.5462 | Request the lead time here |
Natural
|
0.472 in
12.0 mm
|
LDPE
|
1.969 in
50.0 mm
|
||
£ 1.8495 - £ 1.8495 | Request the lead time here |
Natural
|
0.512 in
13.0 mm
|
LDPE
|
2.756 in
70.0 mm
|
||
£ 0.7629 - £ 0.7629 | Request the lead time here |
Black
|
0.079 in
2.0 mm
|
LDPE
|
0.591 in
15.0 mm
|
||
SBX-19-E | £ 13.7348 - £ 13.7348 | 15 In stock |
Black
|
0.748 in
19.0 mm
|
PE
|
2.559 in
65.0 mm
|
|
HW-25-27-PE-BK | £ 4.9012 - £ 4.9888 | Request the lead time here |
Black
|
0.984 in
25.0 mm
|
LDPE
|
5.906 in
150.0 mm
|
|
HW-12-14-PE-BK | £ 1.8495 - £ 1.8495 | Request the lead time here |
Black
|
0.512 in
13.0 mm
|
LDPE
|
2.756 in
70.0 mm
|
|
£ 5.0033 - £ 5.0033 | Request the lead time here |
Natural
|
0.984 in
25.0 mm
|
LDPE
|
5.906 in
150.0 mm
|
||
HW-10-12-PE-BK | £ 1.5462 - £ 1.5462 | Request the lead time here |
Black
|
0.472 in
12.0 mm
|
LDPE
|
1.969 in
50.0 mm
|
|
SBX-10-E | £ 5.1452 - £ 5.1452 | 946 In stock |
Black
|
0.394 in
10.0 mm
|
PE
|
1.26 in
32.0 mm
|
|
£ 3.4967 - £ 3.569 | Request the lead time here |
Black
|
0.787 in
20.0 mm
|
LDPE
|
4.724 in
120.0 mm
|
||
SBX-15-E | £ 9.1707 - £ 9.1707 | 15 In stock |
Black
|
0.591 in
15.0 mm
|
PE
|
1.969 in
50.0 mm
|
|
HW-8-10-PE-BK | £ 1.2938 - £ 1.3201 | Request the lead time here |
Black
|
0.276 in
7.0 mm
|
LDPE
|
1.575 in
40.0 mm
|
|
SBX-08-E | £ 4.4507 - £ 4.4507 | Request the lead time here |
Black
|
0.315 in
8.0 mm
|
PE
|
0.945 in
24.0 mm
|
|
HW-8-10-PE | £ 1.3201 - £ 1.3201 | Request the lead time here |
Natural
|
0.276 in
7.0 mm
|
LDPE
|
1.575 in
40.0 mm
|
|
HW-5-7-PE-BK | £ 0.8402 - £ 0.8402 | Request the lead time here |
Black
|
0.157 in
4.0 mm
|
LDPE
|
0.787 in
20.0 mm
|
|
HW-5-7-PE | £ 0.8227 - £ 0.8402 | Request the lead time here |
Natural
|
0.157 in
4.0 mm
|
LDPE
|
0.787 in
20.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue