Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Housing Height | Key Type | View | |
|---|---|---|---|---|---|---|
| £ 5.6687 - £ 6.2985 | Request the lead time here |
|
0.89 in
22.6 mm
|
CH751 Key
|
||
| £ 8.6876 - £ 17.9458 | 4 In stock |
1.181 in
30.0 mm
|
|
Slotted Key
|
||
| £ 8.2458 - £ 8.2458 | 20 In stock |
0.63 in
16.0 mm
|
|
Slotted Key
|
||
| 492883 | £ 8.2458 - £ 8.2458 | 70 In stock |
0.63 in
16.0 mm
|
|
Slotted Key
|
|
| 492887 | £ 8.6876 - £ 8.6876 | Request the lead time here |
1.181 in
30.0 mm
|
|
Slotted Key
|
|
| 492885 | £ 8.204 - £ 8.5458 | Request the lead time here |
0.906 in
23.0 mm
|
|
Slotted Key
|
|
| £ 3.2541 - £ 3.6157 | 50 In stock |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Master Key
|
||
| £ 13.7553 - £ 25.6612 | Request the lead time here |
0.787 in
20.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
| £ 9.4262 - £ 17.6627 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
| £ 10.4736 - £ 19.6112 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
| £ 13.7553 - £ 25.6612 | Request the lead time here |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
| £ 9.4262 - £ 17.6627 | Request the lead time here |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
| £ 2.2151 - £ 2.4612 | Request the lead time here |
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
| £ 10.4736 - £ 19.6112 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
| £ 13.7553 - £ 25.6612 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
| £ 16.3947 - £ 30.6425 | Request the lead time here |
0.945 in
24.0 mm
|
0.787 in
20.0 mm
|
Master Key
|
||
| £ 3.2541 - £ 3.6157 | Request the lead time here |
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Master Key
|
||
| £ 10.4736 - £ 19.6112 | Request the lead time here |
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
Eurokey (5333)
|
||
| £ 1.9611 - £ 2.179 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Keyed To Differ
|
||
| £ 16.3947 - £ 30.6425 | 43 In stock |
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
Master Key
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue