Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cam Latches are designed to lock and secure access to your panels and doors with a rotating cam that is secured by engaging the frame or keeper on the rear side.
These locks offer a tool-free assembly for quick and easy mounting. They can be mounted on to doors with common thickness and are ideal for lightweight access applications.
The range is is available with a choice of Lock Types, includes; Master Key, Keyed Alike and Keyed to Differ,
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Housing Height | Key Type | View | |
|---|---|---|---|---|---|---|
| 492887 | £ 8.6876 - £ 8.6876 | Request the lead time here | 
1.181 in
 
30.0 mm
 |  | 
Slotted Key
 | |
| 492883 | £ 8.2458 - £ 8.2458 | 70 In stock | 
0.63 in
 
16.0 mm
 |  | 
Slotted Key
 | |
| 492885 | £ 8.204 - £ 8.5458 | Request the lead time here | 
0.906 in
 
23.0 mm
 |  | 
Slotted Key
 | |
| £ 8.6876 - £ 17.9458 | 4 In stock | 
1.181 in
 
30.0 mm
 |  | 
Slotted Key
 | ||
| £ 8.2458 - £ 8.2458 | 20 In stock | 
0.63 in
 
16.0 mm
 |  | 
Slotted Key
 | ||
| £ 9.4262 - £ 17.6627 | Request the lead time here | 
0.945 in
 
24.0 mm
 | 
0.787 in
 
20.0 mm
 | 
Eurokey (5333)
 | ||
| £ 9.4262 - £ 17.6627 | Request the lead time here | 
0.551 in
 
14.0 mm
 | 
0.787 in
 
20.0 mm
 | 
Eurokey (5333)
 | ||
| 05030650E | £ 6.8148 - £ 9.5407 | Request the lead time here | 
0.65 in
 
16.5 mm
 | 
0.65 in
 
16.5 mm
 | 
Keyed Alike
 | |
| £ 6.8148 - £ 9.5407 | Request the lead time here | 
0.925 in
 
23.5 mm
 | 
0.65 in
 
16.5 mm
 | 
Keyed To Differ
 | ||
| £ 6.8148 - £ 9.5407 | Request the lead time here | 
0.65 in
 
16.5 mm
 | 
0.65 in
 
16.5 mm
 | 
Keyed To Differ
 | ||
| 05010530E | £ 6.8148 - £ 9.5407 | Request the lead time here | 
0.65 in
 
16.5 mm
 | 
0.65 in
 
16.5 mm
 | 
Keyed Alike
 | |
| 05010210E | £ 6.8148 - £ 9.5407 | Request the lead time here | 
0.65 in
 
16.5 mm
 | 
0.65 in
 
16.5 mm
 | 
Keyed To Differ
 | |
| £ 13.7553 - £ 25.6612 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.787 in
 
20.0 mm
 | 
Keyed To Differ
 | ||
| £ 9.4262 - £ 17.6627 | Request the lead time here | 
0.709 in
 
18.0 mm
 | 
0.787 in
 
20.0 mm
 | 
Eurokey (5333)
 | ||
| £ 10.4736 - £ 19.6112 | Request the lead time here | 
0.551 in
 
14.0 mm
 | 
0.787 in
 
20.0 mm
 | 
Eurokey (5333)
 | ||
| £ 6.8148 - £ 9.5407 | 18 In stock | 
0.65 in
 
16.5 mm
 | 
0.65 in
 
16.5 mm
 | 
Non - Removable Key
 | ||
| 05030651E | £ 6.8148 - £ 9.5407 | Request the lead time here | 
0.925 in
 
23.5 mm
 | 
0.65 in
 
16.5 mm
 | 
Keyed Alike
 | |
| £ 2.4299 - £ 2.6999 | Request the lead time here | 
1.063 in
 
27.0 mm
 | 
1.063 in
 
27.0 mm
 | 
Keyed Alike
 | ||
| £ 2.5858 - £ 3.6201 | Request the lead time here | 
0.669 in
 
17.0 mm
 | 
0.433 in
 
11.0 mm
 | 
Keyed Alike SS Shutter
 | ||
| £ 16.3947 - £ 22.9525 | Request the lead time here | 
0.787 in
 
20.0 mm
 | 
0.787 in
 
20.0 mm
 | 
Master Key
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue