Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1186 - £ 0.1439 | 61900 In stock |
Natural
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm
|
0.331 in
8.4 mm
|
0.122 - 0.125 in
3.1 - 3.2 mm
|
||
£ 0.1119 - £ 0.1353 | 4000 In stock |
Natural
|
0.5 in
12.7 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.429 in
10.9 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
£ 0.1035 - £ 0.1056 | Request the lead time here |
Black
|
0.307 in
7.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
0.472 in
12.0 mm
|
0.11 in
2.8 mm
|
||
£ 0.1903 - £ 0.1987 | 39250 In stock |
Natural
|
0.5 in
12.7 mm
|
0.031 - 0.197 in
0.8 - 5.0 mm
|
0.571 in
14.5 mm
|
0.26 in
6.6 mm
|
||
£ 0.121 - £ 0.1233 | 18500 In stock |
Black
|
0.374 in
9.5 mm
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.121 - £ 0.1233 | 61700 In stock |
Natural
|
0.374 in
9.5 mm
|
0.031 - 0.157 in
0.8 - 4.0 mm
|
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
||
£ 0.121 - £ 0.1233 | 28098 In stock |
Black
|
0.374 in
9.5 mm
|
0.031 - 0.157 in
0.8 - 4.0 mm
|
0.433 in
11.0 mm
|
0.189 in
4.8 mm
|
||
£ 0.121 - £ 0.1233 | 24500 In stock |
Natural
|
0.374 in
9.5 mm
|
0.059 - 0.138 in
1.5 - 3.5 mm
|
0.433 in
11.0 mm
|
0.197 in
5.0 mm
|
||
£ 0.1119 - £ 0.1353 | 1000 In stock |
Natural
|
0.37 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.453 in
11.5 mm
|
0.213 - 0.22 in
5.4 - 5.6 mm
|
||
£ 0.2028 - £ 0.2112 | 31250 In stock |
Black
|
0.551 in
14.0 mm
|
0.118 - 0.276 in
3.0 - 7.0 mm
|
0.748 in
19.0 mm
|
0.256 in
6.5 mm
|
||
£ 0.3015 - £ 0.314 | 5950 In stock |
Black
|
0.787 in
20.0 mm
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
0.945 in
24.0 mm
|
0.37 in
9.4 mm
|
||
£ 0.2098 - £ 0.2181 | 34250 In stock |
Black
|
0.563 in
14.3 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
0.669 in
17.0 mm
|
0.283 in
7.2 mm
|
||
MMB-136-19 | £ 0.1119 - £ 0.1353 | 251870 In stock |
Natural
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
0.437 in
11.1 mm
|
0.13 - 0.142 in
3.3 - 3.6 mm
|
|
£ 0.1365 - £ 0.1561 | 8900 In stock |
Black
|
0.5 in
12.7 mm
|
0.098 - 0.22 in
2.5 - 5.6 mm
|
0.642 in
16.3 mm
|
0.248 - 0.250 in
6.3 - 6.4 mm
|
||
£ 0.0973 - £ 0.1177 | 500 In stock |
Natural
|
0.37 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.453 in
11.5 mm
|
0.213 - 0.215 in
5.4 - 5.5 mm
|
||
£ 0.0615 - £ 0.0615 | 18000 In stock |
Natural
|
0.358 in
9.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.402 in
10.2 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
MMB-187-01BK | £ 0.0973 - £ 0.1177 | 300 In stock |
Black
|
0.5 in
12.7 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.429 in
10.9 mm
|
0.181 - 0.187 in
4.6 - 4.7 mm
|
|
£ 0.1035 - £ 0.1056 | 29700 In stock |
Natural
|
0.307 in
7.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
0.472 in
12.0 mm
|
0.11 in
2.8 mm
|
||
£ 0.2265 - £ 0.2362 | 9000 In stock |
Black
|
0.591 in
15.0 mm
|
0.236 - 0.335 in
6.0 - 8.5 mm
|
0.709 in
18.0 mm
|
0.228 in
5.8 mm
|
||
£ 0.1186 - £ 0.1439 | Request the lead time here |
Black
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm
|
0.331 in
8.4 mm
|
0.122 - 0.125 in
3.1 - 3.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue