Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|
27AC0030 | £ 0.0558 - £ 0.0689 | 970 In stock |
Natural
|
0.300 in
7.6 mm
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
0.400 in
10.2 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
|
£ 0.0729 - £ 0.09 | Request the lead time here |
Natural
|
0.375 in
9.5 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.450 in
11.4 mm
|
0.193 - 0.213 in
4.9 - 5.4 mm
|
||
£ 0.0473 - £ 0.0584 | Request the lead time here |
Natural
|
0.480 in
12.2 mm
|
0.126 - 0.189 in
3.2 - 4.8 mm
|
0.562 in
14.3 mm
|
0.252 - 0.26 in
6.4 - 6.6 mm
|
||
£ 0.044 - £ 0.0544 | Request the lead time here |
Natural
|
0.360 in
9.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.400 in
10.2 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
£ 0.0401 - £ 0.0495 | Request the lead time here |
Natural
|
0.500 in
12.7 mm
|
0.126 - 0.252 in
3.2 - 6.4 mm
|
0.630 in
16 mm
|
0.252 - 0.26 in
6.4 - 6.6 mm
|
||
£ 0.0445 - £ 0.055 | Request the lead time here |
Natural
|
0.270 in
6.9 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.330 in
8.4 mm
|
0.118 - 0.134 in
3.0 - 3.4 mm
|
||
£ 0.0368 - £ 0.0455 | 600 In stock |
Black
|
0.280 in
7.1 mm
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
0.400 in
10.2 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
£ 0.1087 - £ 0.1342 | Request the lead time here |
Natural
|
0.620 in
15.7 mm
|
0.358 - 0.382 in
9.1 - 9.7 mm
|
0.767 in
19.5 mm
|
0.252 - 0.26 in
6.4 - 6.6 mm
|
||
£ 0.0426 - £ 0.0526 | 9000 In stock |
Natural
|
0.280 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.390 in
9.9 mm
|
0.118 - 0.122 in
3.0 - 3.1 mm
|
||
£ 0.0454 - £ 0.0561 | Request the lead time here |
Natural
|
0.370 in
9.4 mm
|
0.126 - 0.189 in
3.2 - 4.8 mm
|
0.450 in
11.4 mm
|
0.213 - 0.224 in
5.4 - 5.7 mm
|
||
£ 0.0434 - £ 0.0535 | Request the lead time here |
Natural
|
0.280 in
7.1 mm
|
0.063 - 0.146 in
1.6 - 3.7 mm
|
0.400 in
10.2 mm
|
0.15 - 0.161 in
3.8 - 4.1 mm
|
||
£ 0.0619 - £ 0.0764 | 600 In stock |
Natural
|
0.685 in
17.4 mm
|
0.126 - 0.35 in
3.2 - 8.9 mm
|
0.895 in
22.7 mm
|
0.331 - 0.339 in
8.4 - 8.6 mm
|
||
£ 0.1292 - £ 0.1595 | Request the lead time here |
Natural
|
0.866 in
22 mm
|
0.063 - 0.142 in
1.6 - 3.6 mm
|
0.450 in
11.4 mm
|
0.335 - 0.346 in
8.5 - 8.8 mm
|
||
£ 0.0453 - £ 0.0559 | Request the lead time here |
Natural
|
0.280 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.390 in
9.9 mm
|
0.15 - 0.161 in
3.8 - 4.1 mm
|
||
£ 0.081 - £ 0.0844 | 700 In stock |
Natural
|
0.280 in
7.1 mm
|
0.031 - 0.126 in
0.8 - 3.2 mm
|
0.400 in
10.2 mm
|
0.161 - 0.165 in
4.1 - 4.2 mm
|
||
£ 0.043 - £ 0.0531 | Request the lead time here |
Natural
|
0.125 in
3.2 mm
|
0.032 - 0.107 in
0.81 - 2.72 mm
|
0.187 in
4.7 mm
|
0.085 - 0.09 in
2.16 - 2.29 mm
|
||
£ 0.0434 - £ 0.0535 | Request the lead time here |
Natural
|
0.370 in
9.4 mm
|
0.311 - 0.331 in
7.9 - 8.4 mm
|
0.531 in
13.5 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
£ 0.0425 - £ 0.0524 | Request the lead time here |
Natural
|
0.375 in
9.5 mm
|
0.165 - 0.185 in
4.2 - 4.7 mm
|
0.515 in
13.1 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
£ 0.0425 - £ 0.0524 | Request the lead time here |
Natural
|
0.370 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.540 in
13.7 mm
|
0.213 - 0.224 in
5.4 - 5.7 mm
|
||
MMB-130-19 | £ 0.1141 - £ 0.138 | Request the lead time here |
Natural
|
0.28 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.39 in
9.9 mm
|
0.13 - 0.134 in
3.3 - 3.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue