Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Canoe Clips are a low-cost fastener, designed to work in the same way as a rivet or a screw. The design of these clips means they are easier to remove than other rivets. The range features a variety of styles, including those with a fully hollow anchor, or those that have a partially hollow anchor.
Suitable for front panel mounting, these economical clips easily snap into round holes and cover a smaller surface area. They are ideal for securely holding a variety of materials in place, including both metals and plastics. No tools are required for installation - simply apply thumb pressure over the flat round-shaped head.
Our range offers good electric insulation, as well as vibration, abrasion and corrosion resistance. They can be used on electronic, automotive or machine applications. Canoe Clips insert neatly into panel holes, and are ideal for long-term signs and displays. They can be removed and reused on occasion; however, thanks to their extra firm grip, they are better suited to applications that do not change very often.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Head Diameter | Compatible Panel Thickness Range | Anchor Length | Compatible Hole Diameter Range | View | |
---|---|---|---|---|---|---|---|---|
£ 0.1941 - £ 0.2026 | Request the lead time here |
Black
|
0.500 in
12.7 mm
|
0.031 - 0.197 in
0.8 - 5.0 mm
|
0.571 in
14.5 mm
|
0.26 in
6.6 mm
|
||
£ 0.0993 - £ 0.12 | 4700 In stock |
Natural
|
0.500 in
12.7 mm
|
0.098 - 0.22 in
2.5 - 5.6 mm
|
0.642 in
16.3 mm
|
0.248 - 0.250 in
6.3 - 6.4 mm
|
||
£ 0.214 - £ 0.2225 | Request the lead time here |
Natural
|
0.563 in
14.3 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
0.669 in
17 mm
|
0.283 in
7.2 mm
|
||
£ 0.3075 - £ 0.3203 | 11000 In stock |
Black
|
0.787 in
20 mm
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
0.945 in
24 mm
|
0.37 in
9.4 mm
|
||
£ 0.3075 - £ 0.3203 | Request the lead time here |
Natural
|
0.787 in
20 mm
|
0.118 - 0.354 in
3.0 - 9.0 mm
|
0.945 in
24 mm
|
0.37 in
9.4 mm
|
||
£ 0.1031 - £ 0.1074 | Request the lead time here |
Natural
|
0.272 in
6.9 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.331 in
8.4 mm
|
0.118 - 0.134 in
3.0 - 3.4 mm
|
||
£ 0.0993 - £ 0.12 | 2500 In stock |
Natural
|
0.370 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.453 in
11.5 mm
|
0.213 - 0.215 in
5.4 - 5.5 mm
|
||
£ 0.0993 - £ 0.12 | 23000 In stock |
Natural
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
0.437 in
11.1 mm
|
0.13 - 0.136 in
3.3 - 3.5 mm
|
||
£ 0.1056 - £ 0.1077 | Request the lead time here |
Natural
|
0.307 in
7.8 mm
|
0.031 - 0.142 in
0.8 - 3.6 mm
|
0.471 in
12 mm
|
0.11 in
2.8 mm
|
||
£ 0.121 - £ 0.1467 | 36900 In stock |
Natural
|
0.272 in
6.9 mm
|
0.079 - 0.098 in
2.0 - 2.5 mm
|
0.331 in
8.4 mm
|
0.122 - 0.125 in
3.1 - 3.2 mm
|
||
£ 0.1141 - £ 0.138 | Request the lead time here |
Natural
|
0.37 in
9.4 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.453 in
11.5 mm
|
0.213 - 0.22 in
5.4 - 5.6 mm
|
||
£ 0.231 - £ 0.2409 | Request the lead time here |
Black
|
0.591 in
15 mm
|
0.236 - 0.335 in
6.0 - 8.5 mm
|
0.709 in
18 mm
|
0.228 in
5.8 mm
|
||
£ 0.2282 - £ 0.2367 | Request the lead time here |
Black
|
0.531 in
13.5 mm
|
0.02 - 0.118 in
0.5 - 3.0 mm
|
0.567 in
14.4 mm
|
0.197 in
5.0 mm
|
||
£ 0.0993 - £ 0.12 | 4000 In stock |
Natural
|
0.28 in
7.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.39 in
9.9 mm
|
0.28 in
7.1 mm
|
||
MMB-136-19 | £ 0.1141 - £ 0.138 | 250870 In stock |
Natural
|
0.406 in
10.3 mm
|
0.114 - 0.157 in
2.9 - 4.0 mm
|
0.437 in
11.1 mm
|
0.13 - 0.142 in
3.3 - 3.6 mm
|
|
£ 0.214 - £ 0.2225 | Request the lead time here |
Black
|
0.563 in
14.3 mm
|
0.079 - 0.217 in
2.0 - 5.5 mm
|
0.669 in
17 mm
|
0.283 in
7.2 mm
|
||
£ 0.0627 - £ 0.0627 | Request the lead time here |
Natural
|
0.358 in
9.1 mm
|
0.063 - 0.126 in
1.6 - 3.2 mm
|
0.402 in
10.2 mm
|
0.181 - 0.193 in
4.6 - 4.9 mm
|
||
£ 0.0993 - £ 0.12 | 12000 In stock |
Natural
|
0.500 in
12.7 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.429 in
10.9 mm
|
0.181 - 0.187 in
4.6 - 4.7 mm
|
||
MMB-187-01BK | £ 0.0993 - £ 0.12 | 300 In stock |
Black
|
0.500 in
12.7 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.429 in
10.9 mm
|
0.181 - 0.187 in
4.6 - 4.7 mm
|
|
£ 0.1141 - £ 0.138 | Request the lead time here |
Natural
|
0.551 in
14.0 mm
|
0.098 - 0.157 in
2.5 - 4.0 mm
|
0.551 in
14.0 mm
|
0.197 - 0.213 in
5.0 - 5.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue