Menu Search

Cap Screws – Low Head – PEEK

In production

Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The low head profile is ideal for assemblies that require minimal clearance, while ensuring effective fastening performance.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0085, SRK0087

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
54 results
Product SKUs information
Item Code Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
£ 0.8264 - £ 1.033 Request the lead time here
5.5
M3
Torx Head
2.40
1.0
TX-10
16.0
£ 0.7851 - £ 0.9752 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
12.0
£ 0.9586 - £ 1.19 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
10.0
£ 1.7107 - £ 2.1405 Request the lead time here
8.5
M5
Socket Head
3.65
1.6
3.0
30.0
£ 1.3553 - £ 1.7024 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
20.0
£ 1.4132 - £ 1.7603 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
30.0
£ 0.7107 - £ 0.8925 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
8.0
£ 1.2148 - £ 1.5206 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
16.0
£ 1.2644 - £ 1.5785 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
20.0
£ 1.6198 - £ 2.0165 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
30.0
£ 1.1652 - £ 1.4545 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
16.0
£ 1.0826 - £ 1.3553 Request the lead time here
8.5
M5
Torx Head
3.65
1.6
TX-25
12.0
£ 0.9752 - £ 1.2231 Request the lead time here
7.0
M4
Torx Head
3.10
1.4
TX-20
25.0
£ 1.4958 - £ 1.8677 Request the lead time here
10.0
M6
Torx Head
4.40
2.0
TX-30
25.0
  • of 3
Cap Screw Torx Head M3 16.0 5.5 PEEK Beige

20834470

Price Range
£ 1.033 - £ 0.8264

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    16.0
  • d2
    5.5
  • h1
    2.40
  • l2
    1.0
Cap Screw Torx Head M4 12.0 7.0 PEEK Beige

20834524

Price Range
£ 0.9752 - £ 0.7851

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    12.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Torx Head M5 10.0 8.5 PEEK Beige

20834579

Price Range
£ 1.19 - £ 0.9586

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Socket Head M5 30.0 8.5 PEEK Beige

20834890

Price Range
£ 2.1405 - £ 1.7107

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M6 20.0 10.0 PEEK Beige

20834661

Price Range
£ 1.7024 - £ 1.3553

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    20.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M5 30.0 8.5 PEEK Beige

20834623

Price Range
£ 1.7603 - £ 1.4132

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M4 8.0 7.0 PEEK Beige

20834500

Price Range
£ 0.8925 - £ 0.7107

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    8.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Torx Head M6 16.0 10.0 PEEK Beige

20834654

Price Range
£ 1.5206 - £ 1.2148

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    16.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M5 20.0 8.5 PEEK Beige

20834609

Price Range
£ 1.5785 - £ 1.2644

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    20.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M6 30.0 10.0 PEEK Beige

20834685

Price Range
£ 2.0165 - £ 1.6198

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    30.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0
Cap Screw Torx Head M5 16.0 8.5 PEEK Beige

20834593

Price Range
£ 1.4545 - £ 1.1652

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    16.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M5 12.0 8.5 PEEK Beige

20834586

Price Range
£ 1.3553 - £ 1.0826

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    8.5
  • h1
    3.65
  • l2
    1.6
Cap Screw Torx Head M4 25.0 7.0 PEEK Beige

20834555

Price Range
£ 1.2231 - £ 0.9752

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    7.0
  • h1
    3.10
  • l2
    1.4
Cap Screw Torx Head M6 25.0 10.0 PEEK Beige

20834678

Price Range
£ 1.8677 - £ 1.4958

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    25.0
  • d2
    10.0
  • h1
    4.40
  • l2
    2.0