Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Item Code Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.8662 - £ 4.1004 Request the lead time here
7.0
M3
0.8
Blackened Stainless 316
5.0
Torx Drive
0.4
£ 5.4162 - £ 7.7316 Request the lead time here
12.0
M6
1.2
Blackened Stainless 316
20.0
Torx Drive
0.7
£ 2.8662 - £ 4.1004 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 316
5.0
Torx Drive
0.3
£ 2.5806 - £ 3.6924 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
12.0
Torx Drive
0.6
£ 3.8148 - £ 5.4468 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
35.0
Torx Drive
0.6
£ 2.9682 - £ 4.233 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
16.0
Torx Drive
0.5
£ 3.1416 - £ 4.488 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
12.0
Torx Drive
0.6
£ 2.8662 - £ 4.1004 Request the lead time here
6.0
M3
0.8
Blackened Stainless 316
6.0
Hex Drive
0.10
£ 3.1518 - £ 4.4982 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
30.0
Torx Drive
0.6
£ 2.397 - £ 3.4272 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
20.0
Torx Drive
0.5
£ 3.6516 - £ 5.2122 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
8.0
Torx Drive
0.7
£ 3.6516 - £ 5.2122 Request the lead time here
9.0
M5
1.0
316 Stainless Steel
25.0
Torx Drive
0.6
£ 2.3358 - £ 3.3354 Request the lead time here
6.0
M2.5
0.6
Blackened Stainless 303
8.0
Torx Drive
0.3
£ 2.7744 - £ 3.9576 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
20.0
Torx Drive
0.5
£ 2.7744 - £ 3.9576 Request the lead time here
7.0
M3
0.8
316 Stainless Steel
16.0
Torx Drive
0.4
£ 2.8662 - £ 4.1004 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
5.0
Hex Drive
0.20
£ 2.5806 - £ 3.6924 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
10.0
Torx Drive
0.6
£ 2.3358 - £ 3.3354 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
8.0
Torx Drive
0.5
£ 2.397 - £ 3.4272 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
12.0
Torx Drive
0.5
£ 4.4268 - £ 6.324 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
35.0
Torx Drive
0.7
  • of 30
Cap Screw M3 5.0 Blackened Stainless 316

20207175

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    5.0
Cap Screw M6 20.0 Blackened Stainless 316

20207427

Price Range
£ 7.7316 - £ 5.4162

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    20.0
Cap Screw M2.5 5.0 Blackened Stainless 316

20207120

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    5.0
Cap Screw M5 12.0 Blackened Stainless 303

20206888

Price Range
£ 3.6924 - £ 2.5806

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    12.0
Cap Screw M5 35.0 Blackened Stainless 316

20207373

Price Range
£ 5.4468 - £ 3.8148

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    35.0
Cap Screw M4 16.0 Blackened Stainless 316

20207274

Price Range
£ 4.233 - £ 2.9682

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    16.0
Cap Screw M5 12.0 Blackened Stainless 316

20207328

Price Range
£ 4.488 - £ 3.1416

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    12.0
Cap Screw M3 6.0 Blackened Stainless 316

20205898

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M5 30.0 Blackened Stainless 303

20206925

Price Range
£ 4.4982 - £ 3.1518

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    30.0
Cap Screw M4 20.0 Blackened Stainless 303

20206840

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    20.0
Cap Screw M6 8.0 Blackened Stainless 303

20206949

Price Range
£ 5.2122 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    8.0
Cap Screw M5 25.0 316 Stainless Steel

20206475

Price Range
£ 5.2122 - £ 3.6516

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    25.0
Cap Screw M2.5 8.0 Blackened Stainless 303

20206703

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    8.0
Cap Screw M4 20.0 316 Stainless Steel

20206406

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    20.0
Cap Screw M3 16.0 316 Stainless Steel

20206345

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    16.0
Cap Screw M4 5.0 Blackened Stainless 316

20205942

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M5 10.0 Blackened Stainless 303

20206871

Price Range
£ 3.6924 - £ 2.5806

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    10.0
Cap Screw M4 8.0 Blackened Stainless 303

20206802

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    8.0
Cap Screw M4 12.0 Blackened Stainless 303

20206826

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    12.0
Cap Screw M6 35.0 Blackened Stainless 303

20207014

Price Range
£ 6.324 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    35.0