Menu Search

Cap Screws - Low Head

In production

This range of Cap Screws are available in a choice of hexagonal drive or Torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. Available in a choice of two low head options: ultra low head and extra low head.

The Ultra Low Head options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws.

The Extra Low Head option has an extremely low profile and does not need a countersunk location hole. The lack of necessity for the countersink allows for thinner materials to be used, saving weight. These screws are suitable for machine and equipment applications, with minimal clearance.

  • The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
  • Cap Screws are commonly used with Threaded Captive Washers (sold separately).
Material: 303 Stainless Steel, Blackened Stainless 303, Blackened Stainless 316, 316 Stainless Steel Series Code: SRP0208, , SRP0209B4, SRP0209B2, SRP0209A4, SRP0209A2, SRP0208B4, SRP0208B2, SRP0208A4, SRP0207B4, SRP0207B2, SRP0207A4, SRP0208A2, SRP0207A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
599 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1 h1 Material l1 Drive Type r1 View
£ 2.397 - £ 3.4272 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
20.0
Hex Drive
0.20
£ 2.4684 - £ 3.519 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
8.0
Hex Drive
0.20
£ 2.8662 - £ 4.1004 Request the lead time here
6.0
M3
0.8
Blackened Stainless 316
8.0
Hex Drive
0.10
£ 4.0188 - £ 5.7426 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
12.0
Torx Drive
0.7
£ 2.397 - £ 3.4272 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
12.0
Torx Drive
0.5
£ 3.1518 - £ 4.4982 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
30.0
Torx Drive
0.6
£ 2.9682 - £ 4.233 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
16.0
Hex Drive
0.20
£ 2.7744 - £ 3.9576 Request the lead time here
7.0
M3
0.8
316 Stainless Steel
10.0
Torx Drive
0.4
£ 2.7744 - £ 3.9576 Request the lead time here
8.0
M4
0.9
316 Stainless Steel
25.0
Torx Drive
0.5
£ 2.3358 - £ 3.3354 Request the lead time here
8.0
M4
0.9
Blackened Stainless 303
8.0
Hex Drive
0.20
£ 5.1816 - £ 7.395 Request the lead time here
12.0
M6
1.2
316 Stainless Steel
35.0
Torx Drive
0.7
£ 2.7132 - £ 3.876 Request the lead time here
4.0
M2
0.5
316 Stainless Steel
8.0
Torx Drive
0.3
£ 2.7438 - £ 3.9168 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
25.0
Hex Drive
0.20
£ 2.8662 - £ 4.1004 Request the lead time here
7.0
M3
0.8
Blackened Stainless 316
8.0
Torx Drive
0.4
£ 2.7132 - £ 3.876 Request the lead time here
6.0
M2.5
0.6
316 Stainless Steel
12.0
Torx Drive
0.3
£ 2.8662 - £ 4.1004 Request the lead time here
8.0
M4
0.9
Blackened Stainless 316
6.0
Torx Drive
0.5
£ 3.3456 - £ 4.7736 Request the lead time here
9.0
M5
1.0
Blackened Stainless 316
16.0
Torx Drive
0.6
£ 5.4162 - £ 7.7316 Request the lead time here
12.0
M6
1.2
Blackened Stainless 316
25.0
Torx Drive
0.7
£ 2.5806 - £ 3.6924 Request the lead time here
9.0
M5
1.0
Blackened Stainless 303
10.0
Torx Drive
0.6
£ 4.0188 - £ 5.7426 Request the lead time here
12.0
M6
1.2
Blackened Stainless 303
16.0
Torx Drive
0.7
  • of 30
Cap Screw M4 20.0 Blackened Stainless 303

20205638

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M5 8.0 Blackened Stainless 303

20205669

Price Range
£ 3.519 - £ 2.4684

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M3 8.0 Blackened Stainless 316

20205904

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    6.0
  • h1
    0.8
  • H2 max
    2.0
  • h3 max
    1.4
Cap Screw M6 12.0 Blackened Stainless 303

20206963

Price Range
£ 5.7426 - £ 4.0188

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    12.0
Cap Screw M4 12.0 Blackened Stainless 303

20206826

Price Range
£ 3.4272 - £ 2.397

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    12.0
Cap Screw M5 30.0 Blackened Stainless 303

20206925

Price Range
£ 4.4982 - £ 3.1518

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    30.0
Cap Screw M4 16.0 Blackened Stainless 316

20205997

Price Range
£ 4.233 - £ 2.9682

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M3 10.0 316 Stainless Steel

20206321

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    10.0
Cap Screw M4 25.0 316 Stainless Steel

20206413

Price Range
£ 3.9576 - £ 2.7744

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    25.0
Cap Screw M4 8.0 Blackened Stainless 303

20205591

Price Range
£ 3.3354 - £ 2.3358

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • h3 max
    1.5
Cap Screw M6 35.0 316 Stainless Steel

20206574

Price Range
£ 7.395 - £ 5.1816

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    35.0
Cap Screw M2 8.0 316 Stainless Steel

20206192

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2
  • d2
    4.0
  • h1
    0.5
  • H2 max
    1.5
  • l1
    8.0
Cap Screw M5 25.0 Blackened Stainless 316

20206086

Price Range
£ 3.9168 - £ 2.7438

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • h3 max
    1.8
Cap Screw M3 8.0 Blackened Stainless 316

20207199

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • d2
    7.0
  • h1
    0.8
  • H2 max
    2.0
  • l1
    8.0
Cap Screw M2.5 12.0 316 Stainless Steel

20206284

Price Range
£ 3.876 - £ 2.7132

Stock Levels
Request the lead time here
Attributes
  • d1
    M2.5
  • d2
    6.0
  • h1
    0.6
  • H2 max
    1.6
  • l1
    12.0
Cap Screw M4 6.0 Blackened Stainless 316

20207236

Price Range
£ 4.1004 - £ 2.8662

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • d2
    8.0
  • h1
    0.9
  • H2 max
    2.5
  • l1
    6.0
Cap Screw M5 16.0 Blackened Stainless 316

20207335

Price Range
£ 4.7736 - £ 3.3456

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    16.0
Cap Screw M6 25.0 Blackened Stainless 316

20207434

Price Range
£ 7.7316 - £ 5.4162

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    25.0
Cap Screw M5 10.0 Blackened Stainless 303

20206871

Price Range
£ 3.6924 - £ 2.5806

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • d2
    9.0
  • h1
    1.0
  • H2 max
    3.0
  • l1
    10.0
Cap Screw M6 16.0 Blackened Stainless 303

20206970

Price Range
£ 5.7426 - £ 4.0188

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • d2
    12.0
  • h1
    1.2
  • H2 max
    3.5
  • l1
    16.0