Menu Search

Cap Screws – Ultra Low Head – PEEK

In production

Ultra Low Head Cap Screws, made from PEEK, provide exceptional mechanical strength, chemical resistance and thermal stability.

The ultra-low head design creates a low profile, which makes it ideal for small assemblies or flush-mounted applications where standard fasteners might be too bulky or interfere with functionality.

Retains its structural integrity and performance at temperatures up to 260C. This makes it ideal or use in medical, electronics and automotive sectors. Material: PEEK Colour: Beige Series Code: SRK0067, SRK0084

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
52 results
Product SKUs information
Item Code Price range Availability d2 d1 Head Type h1 l2 Drive Size l1 ±0.2 View
£ 1.0247 - £ 1.2809 Request the lead time here
8.0
M4
Torx Head
1.5
1.4
TX-10
25.0
£ 1.3884 - £ 1.5289 Request the lead time here
10.0
M6
Socket Head
1.2
2.0
3.0
15.0
£ 1.7355 - £ 2.1735 Request the lead time here
10.0
M6
Torx Head
1.5
2.0
TX-20
35.0
£ 1.9752 - £ 2.471 Request the lead time here
10.0
M6
Torx Head
1.5
2.0
TX-20
40.0
£ 1.0082 - £ 1.2644 Request the lead time here
9.0
M5
Torx Head
1.5
1.6
TX-15
10.0
£ 1.5454 - £ 1.9338 Request the lead time here
9.0
M5
Torx Head
1.5
1.6
TX-15
30.0
£ 1.1405 - £ 1.4297 Request the lead time here
8.0
M4
Torx Head
1.5
1.4
TX-10
6.0
£ 1.1735 - £ 1.471 Request the lead time here
10.0
M6
Torx Head
1.5
2.0
TX-20
16.0
£ 1.1405 - £ 1.4297 Request the lead time here
9.0
M5
Torx Head
1.5
1.6
TX-15
16.0
£ 1.7107 - £ 2.1405 Request the lead time here
10.0
M6
Torx Head
1.5
2.0
TX-20
10.0
£ 1.0909 - £ 1.3636 Request the lead time here
9.0
M5
Torx Head
1.5
1.6
TX-15
12.0
£ 0.8843 - £ 1.1074 Request the lead time here
6.0
M3
Torx Head
1.3
1.0
TX-8
12.0
  • of 3
Cap Screw Torx Head M4 25.0 8.0 PEEK Beige

20833657

Price Range
£ 1.2809 - £ 1.0247

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    25.0
  • d2
    8.0
  • h1
    1.5
  • l2
    1.4
Cap Screw Socket Head M6 15.0 10.0 PEEK Beige

20833497

Price Range
£ 1.5289 - £ 1.3884

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    15.0
  • d2
    10.0
  • h1
    1.2
  • l2
    2.0
Cap Screw Torx Head M6 35.0 10.0 PEEK Beige

20833794

Price Range
£ 2.1735 - £ 1.7355

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    35.0
  • d2
    10.0
  • h1
    1.5
  • l2
    2.0
Cap Screw Torx Head M6 40.0 10.0 PEEK Beige

20833800

Price Range
£ 2.471 - £ 1.9752

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    40.0
  • d2
    10.0
  • h1
    1.5
  • l2
    2.0
Cap Screw Torx Head M5 10.0 9.0 PEEK Beige

20833671

Price Range
£ 1.2644 - £ 1.0082

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    10.0
  • d2
    9.0
  • h1
    1.5
  • l2
    1.6
Cap Screw Torx Head M5 30.0 9.0 PEEK Beige

20833725

Price Range
£ 1.9338 - £ 1.5454

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    30.0
  • d2
    9.0
  • h1
    1.5
  • l2
    1.6
Cap Screw Torx Head M4 6.0 8.0 PEEK Beige

20833596

Price Range
£ 1.4297 - £ 1.1405

Stock Levels
Request the lead time here
Attributes
  • d1
    M4
  • l1 ±0.2
    6.0
  • d2
    8.0
  • h1
    1.5
  • l2
    1.4
Cap Screw Torx Head M6 16.0 10.0 PEEK Beige

20833756

Price Range
£ 1.471 - £ 1.1735

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    16.0
  • d2
    10.0
  • h1
    1.5
  • l2
    2.0
Cap Screw Torx Head M5 16.0 9.0 PEEK Beige

20833695

Price Range
£ 1.4297 - £ 1.1405

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    16.0
  • d2
    9.0
  • h1
    1.5
  • l2
    1.6
Cap Screw Torx Head M6 10.0 10.0 PEEK Beige

20833732

Price Range
£ 2.1405 - £ 1.7107

Stock Levels
Request the lead time here
Attributes
  • d1
    M6
  • l1 ±0.2
    10.0
  • d2
    10.0
  • h1
    1.5
  • l2
    2.0
Cap Screw Torx Head M5 12.0 9.0 PEEK Beige

20833688

Price Range
£ 1.3636 - £ 1.0909

Stock Levels
Request the lead time here
Attributes
  • d1
    M5
  • l1 ±0.2
    12.0
  • d2
    9.0
  • h1
    1.5
  • l2
    1.6
Cap Screw Torx Head M3 12.0 6.0 PEEK Beige

20833565

Price Range
£ 1.1074 - £ 0.8843

Stock Levels
Request the lead time here
Attributes
  • d1
    M3
  • l1 ±0.2
    12.0
  • d2
    6.0
  • h1
    1.3
  • l2
    1.0